These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.1482 - $0.183 | 11000 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
$0.1629 - $0.2012 | 2000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.2358 - $0.3251 | 3500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
$0.1308 - $0.1615 | 28000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
$0.1589 - $0.1962 | 1000 In stock |
#4-40
|
|
0.875 in
22.2 mm
|
||
$0.1522 - $0.1878 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.1469 - $0.1814 | 1000 In stock |
#6-32
|
|
0.438 in
11.1 mm
|
||
$0.211 - $0.2605 | 1000 In stock |
#10-24
|
|
1.187 in
30.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue