Menu Search

Fiber Bend Limiting Tubing - Clips, Snap-in

In stock

Fiber Bend Limiting Tubing can be mounted using saddles such as the Snap-in Clips. These are simple to install and come in two different types.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness View
$0.4025 - $0.8641 Request the lead time here
0.197 in
$0.3098 - $0.6644 100 In stock
0.252 in
OFBLT Mounting Saddle - Natural ; UL94 V-0 ; Nylon 6/6

OFTGSP-2-05-19

Price Range
$0.8641 - $0.4025

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
OFBLT Mounting Saddle - Natural ; UL94 V-0 ; Nylon 6/6

OFTGSP-1-05-19

Price Range
$0.6644 - $0.3098

Stock Levels
100 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0