Optical Fiber tubing standoff clips are excellent for above board routing requirements. Designed with a snap-in cupped base to provide easy installation and stability for the tube being supported above.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.1788 - $0.2258 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.1723 - $0.2171 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
$0.1188 - $0.1502 | 3000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.1687 - $0.2129 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
$0.126 - $0.1593 | Request the lead time here |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.1213 - $0.1531 | 1000 In stock |
0.256 in
6.5 mm
|
0.201 in
5.1 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue