Menu Search

Fiber Splice Trays - System, Storage

In stock

Fiber Splice Trays & Protectors are ideal for eliminating the potential hazard of macro and micro bends which can occur during the mishandling of optical fibers. The trays are stackable to any number and inter-tray fiber routing is possible. They can be used with splice holders, splice protectors and bend limiting tubing. The molded-in features of the trays maintain the bend radius at 30mm, They accept Isolator Clips EFA04 61, 63 and 64 001 for holding splicing components. They also accept a 16-way Fiber Clip EFA04 06 and 08 001 broken into a 4-way segment for holding splicing components

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Type View
OFST-1-M $9.7951 - $12.0927 20 In stock
Splice Tray
$4.2983 - $4.7627 1450 In stock
Splice Tray
OFST-1-P $9.6974 - $11.972 240 In stock
Splice Tray
Splice Tray Black Glass Filled Polyamide 6.6

OFST-1-M

Price Range
$12.0927 - $9.7951

Stock Levels
20 In stock
Attributes
  • Overall Height
    0.394 in
  • Overall Length
    6.693 in
  • Overall Width
    4.075 in
  • Color
    Black
  • Full Material
    Glass Filled Polyamide 6.6
Splice Tray Black Polyamide

EFA04-25-001

Price Range
$4.7627 - $4.2983

Stock Levels
1450 In stock
Attributes
  • Overall Height
    0.26 in
  • Overall Length
    5.197 in
  • Overall Width
    3.228 in
  • Color
    Black
  • Full Material
    Polyamide
Splice Tray Black Glass Filled Polyamide 6.6

OFST-1-P

Price Range
$11.972 - $9.6974

Stock Levels
240 In stock
Attributes
  • Overall Height
    0.394 in
  • Overall Length
    6.693 in
  • Overall Width
    4.075 in
  • Color
    Black
  • Full Material
    Glass Filled Polyamide 6.6