Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.2375 - $0.5953 | 1 In stock |
|
3.310 in
84.1 mm
|
2.500 in
|
||
| FF31871A | $35.5671 - $88.9178 | 25 In stock |
300
|
15.000 in
381 mm
|
8.000 in
|
|
| $5.3438 - $13.3554 | 683 In stock |
300, 400, 600
|
4.881 in
124 mm
|
1.000 in
|
||
| $13.1206 - $32.777 | 190 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
| FF31943A | $128.4963 - $321.2369 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
| $0.1665 - $0.4185 | 33000 In stock |
|
2.810 in
71.4 mm
|
2.000 in
|
||
| $0.1281 - $0.8014 | 19200 In stock |
|
2.385 in
60.6 mm
|
1.500 in
|
||
| $8.0667 - $22.6854 | 933 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
| FF31879A | $91.148 - $227.878 | 53 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
|
| $16.1908 - $40.4846 | 766 In stock |
150
|
10.000 in
254 mm
|
5.000 in
|
||
| $72.1481 - $180.3459 | 6 In stock |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
| $7.2265 - $18.0539 | 225 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
| $58.3615 - $145.8954 | 32 In stock |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
| $5.6044 - $14.0151 | 1520 In stock |
150
|
4.250 in
108 mm
|
1.000 in
|
||
| $24.8072 - $62.0301 | 686 In stock |
150
|
13.500 in
342.9 mm
|
8.000 in
|
||
| FF31877A | $71.5253 - $178.8333 | 23 In stock |
150
|
23.500 in
596.9 mm
|
16.000 in
|
|
| FF31836A | $4.2433 - $10.6038 | 548 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
|
| $5.8652 - $14.6751 | 2700 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
| $33.8503 - $95.1481 | 16 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in
|
||
| $56.3919 - $140.9877 | 40 In stock |
300
|
20.500 in
520.7 mm
|
12.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue