Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $5.6044 - $14.0151 | 1520 In stock |
150
|
4.250 in
108 mm
|
1.000 in
|
||
| $8.0667 - $22.6854 | 933 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
| $13.1206 - $32.777 | 190 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
| $7.3423 - $18.3598 | 120 In stock |
300
|
5.251 in
133.4 mm
|
1-1/4 in
|
||
| $58.3615 - $145.8954 | 32 In stock |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
| $109.511 - $273.7852 | 16 In stock |
300
|
28.000 in
711.2 mm
|
18.000 in
|
||
| $4.5763 - $11.4245 | 588 In stock |
300, 400, 600
|
3.750 in
95.3 mm
|
1/2 in
|
||
| $13.1958 - $37.2353 | 60 In stock |
300
|
11.000 in
279.4 mm
|
5.000 in
|
||
| $4.4027 - $11.0223 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
| $40.2158 - $100.5515 | 53 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
| $101.6184 - $254.0255 | 98 In stock |
150
|
27.500 in
698.5 mm
|
20.000 in
|
||
| FF31783A | $8.1533 - $101.9837 | 219 In stock |
300
|
6.515 in
165.5 mm
|
2.000 in
|
|
| $24.8072 - $62.0301 | 686 In stock |
150
|
13.500 in
342.9 mm
|
8.000 in
|
||
| $72.1481 - $180.3459 | 6 In stock |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
| $5.3438 - $13.3554 | 683 In stock |
300, 400, 600
|
4.881 in
124 mm
|
1.000 in
|
||
| $0.0475 - $0.2961 | 12500 In stock |
|
1.190 in
30.2 mm
|
0.500 in
|
||
| $7.2265 - $18.0539 | 225 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
| FF31871A | $35.5671 - $88.9178 | 25 In stock |
300
|
15.000 in
381 mm
|
8.000 in
|
|
| $7.5017 - $18.7619 | 608 In stock |
300
|
6.118 in
155.4 mm
|
1-1/2 in
|
||
| FF31766A | $9.7897 - $24.4743 | 214 In stock |
150
|
7.500 in
190.5 mm
|
3.000 in