Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Inside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| FF31943A | $128.4963 - $321.2369 | 18 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
|
| $8.0667 - $22.6854 | 933 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
| $7.3423 - $18.3598 | 120 In stock |
300
|
5.251 in
133.4 mm
|
1-1/4 in
|
||
| $17.2912 - $43.2361 | 134 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
||
| FF31867A | $11.0061 - $27.4991 | 592 In stock |
300
|
8.250 in
209.6 mm
|
3.000 in
|
|
| $56.3919 - $140.9877 | 40 In stock |
300
|
20.500 in
520.7 mm
|
12.000 in
|
||
| $7.5017 - $18.7619 | 608 In stock |
300
|
6.118 in
155.4 mm
|
1-1/2 in
|
||
| $10.9049 - $27.274 | 576 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
| $5.8652 - $14.6751 | 2700 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
| $33.8503 - $95.1481 | 16 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in
|
||
| $50.2516 - $125.637 | 125 In stock |
150
|
19.090 in
484.9 mm
|
12.000 in
|
||
| FF31882A | $114.507 - $286.2715 | 19 In stock |
300
|
30.500 in
774.7 mm
|
20.000 in
|
|
| $128.4963 - $321.2369 | 184 In stock |
300
|
36.000 in
914.4 mm
|
24.000 in
|
||
| $0.0885 - $0.5537 | 1165 In stock |
|
1.971 in
50.1 mm
|
1.250 in
|
||
| $4.4027 - $11.0223 | 260 In stock |
150
|
3.940 in
100.1 mm
|
3/4 in
|
||
| $40.2158 - $100.5515 | 53 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
| $0.0781 - $0.4876 | 21652 In stock |
|
1.760 in
44.7 mm
|
1.000 in
|
||
| $7.2265 - $18.0539 | 225 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
| $13.1206 - $32.777 | 190 In stock |
300
|
10.000 in
254 mm
|
4.000 in
|
||
| FF31783A | $8.1533 - $101.9837 | 219 In stock |
300
|
6.515 in
165.5 mm
|
2.000 in
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue