Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Color | d1 | H | View | |
---|---|---|---|---|---|---|---|
$0.1333 - $0.2073 | 2500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
1.024 in
26.0 mm
|
||
$0.071 - $0.1105 | 5000 In stock |
0.685 in
17.4 mm
|
Yellow
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
$0.0317 - $0.0493 | Request the lead time here |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
$0.2113 - $0.3287 | 500 In stock |
1.417 in
36.0 mm
|
Yellow
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
$0.1118 - $0.1739 | 2500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
$0.071 - $0.1105 | Request the lead time here |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
0.472 in
12.0 mm
|
||
$0.1118 - $0.1739 | 3000 In stock |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
$0.1272 - $0.1978 | 1500 In stock |
1.138 in
28.9 mm
|
Yellow
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
$0.1425 - $0.2216 | 1000 In stock |
1.295 in
32.9 mm
|
Yellow
|
1.142 in
29.0 mm
|
0.787 in
20.0 mm
|
||
$0.1733 - $0.2695 | 500 In stock |
1.339 in
34.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
$0.1109 - $0.1725 | 3000 In stock |
0.87 in
22.1 mm
|
Yellow
|
0.701 in
17.8 mm
|
1.024 in
26.0 mm
|
||
$0.0379 - $0.0589 | Request the lead time here |
0.512 in
13.0 mm
|
Yellow
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
||
$0.1241 - $0.1931 | 2500 In stock |
1.122 in
28.5 mm
|
Yellow
|
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
||
$0.0333 - $0.0518 | Request the lead time here |
0.531 in
13.5 mm
|
Yellow
|
0.366 in
9.3 mm
|
0.394 in
10.0 mm
|
||
$0.1048 - $0.163 | 4000 In stock |
0.858 in
21.8 mm
|
Yellow
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
$0.1364 - $0.2121 | Request the lead time here |
1.228 in
31.2 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
$0.0455 - $0.0708 | Request the lead time here |
0.661 in
16.8 mm
|
Yellow
|
0.5 in
12.7 mm
|
0.394 in
10.0 mm
|
||
$0.0956 - $0.1487 | 6000 In stock |
0.913 in
23.2 mm
|
Yellow
|
0.748 in
19.0 mm
|
0.787 in
20.0 mm
|
||
$0.0364 - $0.0566 | 5000 In stock |
0.465 in
11.8 mm
|
Yellow
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
$0.0455 - $0.0708 | Request the lead time here |
0.63 in
16.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue