Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Color | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0479 - $0.2774 | 68000 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0666 - $0.3851 | 3663 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.1284 - $0.7434 | 4730 In stock |
Metric
|
Natural
|
|
|
|
|
||
| $0.048 - $0.2788 | 20000 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.3049 - $1.7657 | 4900 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.0699 - $0.4041 | 6594 In stock |
UNF
|
Orange
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.0592 - $0.3427 | 680000 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.1267 - $0.7328 | Request the lead time here |
NPT
|
Natural
|
|
|
|
|
||
| $0.0679 - $0.3929 | 5000 In stock |
UNF
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.0743 - $0.4301 | 57500 In stock |
UNF
|
Natural
|
|
1.410 in
35.8 mm
|
|
|
||
| $0.0612 - $0.3538 | 78000 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0678 - $0.3923 | 83700 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.0806 - $0.4674 | 129087 In stock |
UNF
|
Orange
|
|
1.540 in
39.1 mm
|
|
|
||
| $0.0952 - $0.5516 | 84349 In stock |
UNF
|
Natural
|
|
|
|
|
||
| $0.0612 - $0.3538 | 170700 In stock |
UNF
|
Orange
|
|
0.688 in
17.5 mm
|
|
|
||
| $0.0666 - $0.3851 | 14000 In stock |
UNF
|
Orange
|
|
0.875 in
22.2 mm
|
|
|
||
| $0.1443 - $0.8355 | 213000 In stock |
Metric
|
Natural
|
|
|
|
|
||
| $0.0963 - $0.5576 | 21097 In stock |
NPT
|
Natural
|
|
|
|
|
||
| $0.0806 - $0.4674 | Request the lead time here |
UNF
|
Natural
|
|
1.540 in
39.1 mm
|
|
|
||
| $0.0861 - $0.4979 | 14000 In stock |
UNF
|
Natural
|
|
1.700 in
43.2 mm