Menu Search

Flanged Threaded Fitting Caps

In stock

Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.

Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
63 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Color Compatible Thread Sizes Height Under Flange Inside Diameter Outside Diameter View
$0.0479 - $0.2774 68000 In stock
UNF
Natural
$0.0666 - $0.3851 3663 In stock
UNF
Natural
$0.1284 - $0.7434 4730 In stock
Metric
Natural
$0.048 - $0.2788 20000 In stock
NPT
Natural
$0.3049 - $1.7657 4900 In stock
NPT
Natural
$0.0699 - $0.4041 6594 In stock
UNF
Orange
1.020 in
$0.0592 - $0.3427 680000 In stock
UNF
Natural
$0.1267 - $0.7328 Request the lead time here
NPT
Natural
$0.0679 - $0.3929 5000 In stock
UNF
Orange
1.280 in
$0.0743 - $0.4301 57500 In stock
UNF
Natural
1.410 in
$0.0612 - $0.3538 78000 In stock
UNF
Natural
$0.0678 - $0.3923 83700 In stock
NPT
Natural
$0.0806 - $0.4674 129087 In stock
UNF
Orange
1.540 in
$0.0952 - $0.5516 84349 In stock
UNF
Natural
$0.0612 - $0.3538 170700 In stock
UNF
Orange
0.688 in
$0.0666 - $0.3851 14000 In stock
UNF
Orange
0.875 in
$0.1443 - $0.8355 213000 In stock
Metric
Natural
$0.0963 - $0.5576 21097 In stock
NPT
Natural
$0.0806 - $0.4674 Request the lead time here
UNF
Natural
1.540 in
$0.0861 - $0.4979 14000 In stock
UNF
Natural
1.700 in
  • of 4
Flanged Cap 12.5 mm 0.550 in LDPE Natural

E1/2A

Price Range
$0.2774 - $0.0479

Stock Levels
68000 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1/2 in
Flanged Cap 22.0 mm 0.921 in LDPE Natural

E7/8CATB

Price Range
$0.3851 - $0.0666

Stock Levels
3663 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    7/8 in
Flanged Cap 13.7 mm 21.5 mm LDPE Natural

ECM14A

Price Range
$0.7434 - $0.1284

Stock Levels
4730 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    Metric
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M14
Flanged Cap 10.1 mm 16.7 mm LDPE Natural

ECS0125A

Price Range
$0.2788 - $0.048

Stock Levels
20000 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    NPT
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1/8 in
Flanged Cap 2.370 in 66.5 mm LDPE Natural

ECS2000A

Price Range
$1.7657 - $0.3049

Stock Levels
4900 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    NPT
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    2.000 in
Flanged Cap 10.8 mm 0.495 in LDPE Orange

EL7/16A

Price Range
$0.4041 - $0.0699

Stock Levels
6594 In stock
Attributes
  • Height Under Flange
    1.020 in
  • Color
    Orange
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 20.3 mm 0.870 in LDPE Natural

E13/16A

Price Range
$0.3427 - $0.0592

Stock Levels
680000 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    13/16 in
Flanged Cap 1.311 in 39.6 mm LDPE Natural

ECS1000A

Price Range
$0.7328 - $0.1267

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    NPT
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1.000 in
Flanged Cap 9.4 mm 0.440 in LDPE Orange

EL3/8A

Price Range
$0.3929 - $0.0679

Stock Levels
5000 In stock
Attributes
  • Height Under Flange
    1.280 in
  • Color
    Orange
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 13.8 mm 0.620 in LDPE Natural

EL9/16A

Price Range
$0.4301 - $0.0743

Stock Levels
57500 In stock
Attributes
  • Height Under Flange
    1.410 in
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 18.5 mm 0.786 in LDPE Natural

E3/4CATA

Price Range
$0.3538 - $0.0612

Stock Levels
78000 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    3/4 in
Flanged Cap 0.835 in 27.6 mm LDPE Natural

ECS0500A

Price Range
$0.3923 - $0.0678

Stock Levels
83700 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    NPT
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1/2 in
Flanged Cap 18.8 mm 0.813 in LDPE Orange

EL3/4A

Price Range
$0.4674 - $0.0806

Stock Levels
129087 In stock
Attributes
  • Height Under Flange
    1.540 in
  • Color
    Orange
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 26.5 mm 1.114 in LDPE Natural

E1-1/16CATB

Price Range
$0.5516 - $0.0952

Stock Levels
84349 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1-1/16 in
Flanged Cap 18.3 mm 0.794 in LDPE Orange

E3/4A

Price Range
$0.3538 - $0.0612

Stock Levels
170700 In stock
Attributes
  • Height Under Flange
    0.688 in
  • Color
    Orange
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 22.0 mm 0.933 in LDPE Orange

E7/8A

Price Range
$0.3851 - $0.0666

Stock Levels
14000 In stock
Attributes
  • Height Under Flange
    0.875 in
  • Color
    Orange
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 21.7 mm 29.5 mm LDPE Natural

ECM22A

Price Range
$0.8355 - $0.1443

Stock Levels
213000 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    Metric
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M22
Flanged Cap 1.043 in 33.2 mm LDPE Natural

ECS0750A

Price Range
$0.5576 - $0.0963

Stock Levels
21097 In stock
Attributes
  • Color
    Natural
  • Compatible Thread Standard
    NPT
  • Full Material
    Low-Density Polyethylene
  • Material
    LDPE
  • Thread Size
    3/4 in
Flanged Cap 18.8 mm 0.813 in LDPE Natural

EL3/4D

Price Range
$0.4674 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Height Under Flange
    1.540 in
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene
Flanged Cap 21.8 mm 0.929 in LDPE Natural

EL7/8B

Price Range
$0.4979 - $0.0861

Stock Levels
14000 In stock
Attributes
  • Height Under Flange
    1.700 in
  • Color
    Natural
  • Compatible Thread Standard
    UNF
  • Fitting Style
    Push-Fit
  • Full Material
    Low-Density Polyethylene