Menu Search

Flat Cable Clamp - Adhesive Mount, Dual Clamp

In stock

Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Inside Width View
$0.4911 - $1.0335 7100 In stock
DFCC-2-RT $0.4667 - $0.9818 2100 In stock
Flat Cable Clamp - Adhesive Mount, Dual Clamp - 82.6 mm | 3.250 in

DFCC-3-RT

Price Range
$1.0335 - $0.4911

Stock Levels
7100 In stock
Attributes
  • Color
    Black
  • Material
    PVC
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Adhesive
Flat Cable Clamp - Adhesive Mount, Dual Clamp - 58.7 mm | 2.310 in

DFCC-2-RT

Price Range
$0.9818 - $0.4667

Stock Levels
2100 In stock
Attributes
  • Color
    Black
  • Material
    PVC
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Adhesive