Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | View | |
|---|---|---|---|---|---|
| $2.748 - $6.1062 | 100 In stock |
|
0.591 in
15.0 mm
|
||
| FCW-29-19 | $1.5514 - $3.5161 | Request the lead time here |
|
0.303 in
7.7 mm
|
|
| $1.1934 - $3.3095 | 4900 In stock |
|
0.303 in
7.7 mm
|
||
| $1.2811 - $2.8469 | 7500 In stock |
|
0.354 in
9.0 mm
|
||
| $2.1141 - $4.6972 | 5000 In stock |
|
0.591 in
15.0 mm
|
||
| FCW-50-19 | $2.0818 - $4.6259 | Request the lead time here |
|
0.358 in
9.1 mm
|
|
| $1.4414 - $3.2027 | Request the lead time here |
|
0.366 in
9.3 mm
|
||
| $1.6655 - $3.7011 | Request the lead time here |
|
0.354 in
9.0 mm
|
||
| $1.8738 - $4.1633 | 600 In stock |
|
0.366 in
9.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue