Menu Search

Flat Cable Clamp - Adhesive Mount, Hinged, No Tension

In stock

Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height View
$1.1606 - $2.5787 6300 In stock
1.547 in
0.366 in
$2.2126 - $4.9164 100 In stock
2.543 in
0.591 in
$0.9608 - $2.6647 6300 In stock
1.24 in
0.303 in
$1.0315 - $2.2922 7100 In stock
1.244 in
0.354 in
$1.5087 - $3.3521 900 In stock
1.547 in
0.366 in
$1.341 - $2.9799 4100 In stock
1.244 in
0.354 in
$1.7022 - $3.782 Request the lead time here
2.543 in
0.591 in
FCW-29-19 $1.2491 - $2.831 1200 In stock
1.24 in
0.303 in
FCW-50-19 $1.6762 - $3.7246 100 In stock
2.488 in
0.358 in
Flat Cable Clip - 9.4 mm | 0.370 in ; 39.4 mm | 1.550 in

FCW-40-01

Price Range
$2.5787 - $1.1606

Stock Levels
6300 In stock
Attributes
  • Base Length
    2.087 in
  • Base Width
    0.752 in
  • Inside Height
    0.366 in
  • Inside Width
    1.547 in
  • Overall Height
    0.528 in
Flat Cable Clip - 15 mm | 0.590 in ; 64.5 mm | 2.540 in

FCW-50H-19

Price Range
$4.9164 - $2.2126

Stock Levels
100 In stock
Attributes
  • Base Length
    3.079 in
  • Base Width
    0.744 in
  • Inside Height
    0.591 in
  • Inside Width
    2.543 in
  • Overall Height
    0.748 in
Flat Cable Clip - 7.6 mm | 0.300 in ; 31.5 mm | 1.240 in

FCW-29-01

Price Range
$2.6647 - $0.9608

Stock Levels
6300 In stock
Attributes
  • Base Length
    1.776 in
  • Base Width
    0.744 in
  • Inside Height
    0.303 in
  • Inside Width
    1.24 in
  • Overall Height
    0.437 in
Flat Cable Clip - 8.9 mm | 0.350 in ; 31.5 mm | 1.240 in

FCW-30-01

Price Range
$2.2922 - $1.0315

Stock Levels
7100 In stock
Attributes
  • Base Length
    1.791 in
  • Base Width
    0.752 in
  • Inside Height
    0.354 in
  • Inside Width
    1.244 in
  • Overall Height
    0.516 in
Flat Cable Clip - 9.4 mm | 0.370 in ; 39.4 mm | 1.550 in

FCW-40-19

Price Range
$3.3521 - $1.5087

Stock Levels
900 In stock
Attributes
  • Base Length
    2.087 in
  • Base Width
    0.752 in
  • Inside Height
    0.366 in
  • Inside Width
    1.547 in
  • Overall Height
    0.528 in
Flat Cable Clip - 8.9 mm | 0.350 in ; 31.5 mm | 1.240 in

FCW-30-19

Price Range
$2.9799 - $1.341

Stock Levels
4100 In stock
Attributes
  • Base Length
    1.791 in
  • Base Width
    0.752 in
  • Inside Height
    0.354 in
  • Inside Width
    1.244 in
  • Overall Height
    0.516 in
Flat Cable Clip - 15 mm | 0.590 in ; 64.5 mm | 2.540 in

FCW-50H-01

Price Range
$3.782 - $1.7022

Stock Levels
Request the lead time here
Attributes
  • Base Length
    3.079 in
  • Base Width
    0.744 in
  • Inside Height
    0.591 in
  • Inside Width
    2.543 in
  • Overall Height
    0.748 in
Flat Cable Clip - 7.6 mm | 0.300 in ; 31.5 mm | 1.240 in

FCW-29-19

Price Range
$2.831 - $1.2491

Stock Levels
1200 In stock
Attributes
  • Base Length
    1.776 in
  • Base Width
    0.744 in
  • Inside Height
    0.303 in
  • Inside Width
    1.24 in
  • Overall Height
    0.437 in
Flat Cable Clip - 9.1 mm | 0.360 in ; 63.2 mm | 2.490 in

FCW-50-19

Price Range
$3.7246 - $1.6762

Stock Levels
100 In stock
Attributes
  • Base Length
    3.039 in
  • Base Width
    0.752 in
  • Inside Height
    0.358 in
  • Inside Width
    2.488 in
  • Overall Height
    0.52 in