Menu Search

Flat Cable Clamp - Adhesive Mount, One Arm, Tension

In stock

Flat Cable Clamps have an adhesive base and a tensioning arm, which securely grips wires, cords and cables in place.

The one-arm design gives the cable or wires a firm hold, preventing it from slipping or shifting position. The tension-based system enables variable clamping force to meet various cable layouts and diameters.

It is made of durable and lightweight materials resistant to impact and abrasion.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V-2 flame rated option

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
CFCCS-8-01A $0.3752 - $0.5627 23000 In stock
Flat Cable Clip - 15.2 mm | 0.600 in

CFCCS-8-01A

Price Range
$0.5627 - $0.3752

Stock Levels
23000 In stock
Attributes
  • Base Length
    0.990 in
  • Inside Height
    0.100 in
  • Overall Height
    0.230 in
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic-Based Adhesive