Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Mounting Method View
SFCC-8-01A-RT $0.2531 - $0.2874 11000 In stock
SFCC-4-01 $0.0976 - $0.1109 Request the lead time here
Screw
SFCC-8-01 $0.1804 - $0.205 Request the lead time here
Screw
SFCC-4-01A-RT $0.1893 - $0.2152 Request the lead time here
Adhesive
Flat Cable Clip - 9.5 mm | 0.374 in

SFCC-8-01A-RT

Price Range
$0.2874 - $0.2531

Stock Levels
11000 In stock
Attributes
  • Color
    Natural
  • Overall Length
    1 in
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - 6.4 mm | 0.252 in ; 17.1 mm | 0.673 in

SFCC-4-01

Price Range
$0.1109 - $0.0976

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Overall Length
    0.673 in
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Screw
Flat Cable Clip - 15.9 mm | 0.626 in ; 25.4 mm | 1 in

SFCC-8-01

Price Range
$0.205 - $0.1804

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Overall Length
    1 in
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Screw
Flat Cable Clip - 6.4 mm | 0.252 in ; 17.1 mm | 0.673 in

SFCC-4-01A-RT

Price Range
$0.2152 - $0.1893

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Overall Length
    0.673 in
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Adhesive