Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Base Length Mounting Method View
$1.1613 - $2.6317 100 In stock
7.063 in
Adhesive
$0.4771 - $1.0813 Request the lead time here
5.059 in
Screw
RDAFCC-50A $0.6679 - $1.7883 200 In stock
5.059 in
Adhesive
RDAFCC-25 $0.3817 - $1.0263 2900 In stock
2.984 in
Screw
RDAFCC-25A $0.5248 - $1.1893 200 In stock
2.984 in
Adhesive
RDAFCC-82 $0.5832 - $1.3221 2900 In stock
7.063 in
Screw
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Gray ; Inside Width 82.8 mm | 3.26 in

RDAFCC-82A

Price Range
$2.6317 - $1.1613

Stock Levels
100 In stock
Attributes
  • Base Length
    7.063 in
  • Base Width
    1 in
  • Hole Diameter
    0.15 in
  • Adhesive Type
    Rubber
  • Color
    Gray
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Gray ; Inside Width 56.5 mm | 2.224 in

RDAFCC-50

Price Range
$1.0813 - $0.4771

Stock Levels
Request the lead time here
Attributes
  • Base Length
    5.059 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.15 in
  • Color
    Gray
  • Material
    PA
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Gray ; Inside Width 56.5 mm | 2.224 in

RDAFCC-50A

Price Range
$1.7883 - $0.6679

Stock Levels
200 In stock
Attributes
  • Base Length
    5.059 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.15 in
  • Adhesive Type
    Rubber
  • Color
    Gray
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Gray ; Inside Width 29.7 mm | 1.169 in

RDAFCC-25

Price Range
$1.0263 - $0.3817

Stock Levels
2900 In stock
Attributes
  • Base Length
    2.984 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.354 in
  • Color
    Gray
  • Material
    PA
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Gray ; Inside Width 29.7 mm | 1.169 in

RDAFCC-25A

Price Range
$1.1893 - $0.5248

Stock Levels
200 In stock
Attributes
  • Base Length
    2.984 in
  • Base Width
    0.984 in
  • Hole Diameter
    0.354 in
  • Adhesive Type
    Rubber
  • Color
    Gray
Flat Cable Clamp - Screw and Adhesive Mount, with Tension - Gray ; Inside Width 82.8 mm | 3.26 in

RDAFCC-82

Price Range
$1.3221 - $0.5832

Stock Levels
2900 In stock
Attributes
  • Base Length
    7.063 in
  • Base Width
    1 in
  • Hole Diameter
    0.15 in
  • Color
    Gray
  • Material
    PA