Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Length | Mounting Method | View | |
---|---|---|---|---|---|
RDAFCC-50A | $0.4416 - $0.948 | 200 In stock |
2.224 in
56.5 mm
|
Adhesive
|
|
RDAFCC-25A | $0.3471 - $0.7449 | 200 In stock |
1.169 in
29.7 mm
|
Adhesive
|
|
RDAFCC-82 | $0.3857 - $0.8278 | 2900 In stock |
3.26 in
82.8 mm
|
Screw
|
|
RDAFCC-25 | $0.2591 - $0.556 | 2800 In stock |
1.169 in
29.7 mm
|
Screw
|
|
$0.7679 - $1.648 | 100 In stock |
3.26 in
82.8 mm
|
Adhesive
|
||
$0.3156 - $0.6769 | 2100 In stock |
2.224 in
56.5 mm
|
Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue