Menu Search

Flat Cable Clamp - Snap-In, Top Lock, Removable

In stock

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Compatible Hole Size Inside Height Base Length Distance Between Fixing Holes View
$0.1729 - $0.1967 Request the lead time here
0.146 in
2.362 in
FCCS-4 $0.155 - $0.1762 1000 In stock
0.146 in
1.772 in
$0.1287 - $0.1461 19500 In stock
0.134 in
0.591 in
FCCS-3 $0.144 - $0.1637 Request the lead time here
0.146 in
1.378 in
$0.1417 - $0.1609 49000 In stock
0.146 in
1.181 in
Flat Cable Clamp - Snap-In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.062 in

FCCS-5

Price Range
$0.1967 - $0.1729

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    2.362 in
  • Inside Height
    0.146 in
  • Inside Width
    0.197 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Flat Cable Clamp - Snap-In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.062 in

FCCS-4

Price Range
$0.1762 - $0.155

Stock Levels
1000 In stock
Attributes
  • Distance Between Fixing Holes
    1.772 in
  • Inside Height
    0.146 in
  • Inside Width
    0.197 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Flat Cable Clamp - Snap-In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.062 in

FCCS-1

Price Range
$0.1461 - $0.1287

Stock Levels
19500 In stock
Attributes
  • Distance Between Fixing Holes
    0.591 in
  • Inside Height
    0.134 in
  • Inside Width
    0.197 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Flat Cable Clamp - Snap-In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.062 in

FCCS-3

Price Range
$0.1637 - $0.144

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    1.378 in
  • Inside Height
    0.146 in
  • Inside Width
    0.197 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
Flat Cable Clamp - Snap-In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.062 in

FCCS-2

Price Range
$0.1609 - $0.1417

Stock Levels
49000 In stock
Attributes
  • Distance Between Fixing Holes
    1.181 in
  • Inside Height
    0.146 in
  • Inside Width
    0.197 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in