Menu Search

Flat Cable Clamp - Two-Piece

In stock

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Inside Width Base Width Base Length View
$0.7617 - $1.603 Request the lead time here
1.620 in
2.040 in
$0.572 - $1.2035 1000 In stock
2.310 in
2.720 in
$0.4199 - $0.8835 7500 In stock
3.169 in
$0.4164 - $0.8759 4700 In stock
2.921 in
$0.8598 - $1.809 Request the lead time here
$0.5897 - $1.241 1200 In stock
$0.4018 - $0.8453 17800 In stock
2.236 in
$0.6279 - $1.3213 Request the lead time here
$0.8039 - $1.6913 1800 In stock
FCRC-26C $0.4368 - $0.9187 26400 In stock
3.858 in
$0.9623 - $2.0244 1800 In stock
$0.8889 - $1.8707 5200 In stock
FCRC-13B-6 $0.5684 - $1.1959 2100 In stock
$0.6341 - $1.3341 800 In stock
$0.526 - $1.107 22400 In stock
$0.7086 - $1.491 Request the lead time here
$0.742 - $1.561 400 In stock
$0.8876 - $1.8676 Request the lead time here
$0.8288 - $1.7436 8300 In stock
$0.6509 - $1.3696 Request the lead time here
Flat Cable Clip - Two-Piece - 41.1 mm | 1.620 in

FCRC-13B-6A-RT

Price Range
$1.603 - $0.7617

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2.040 in
  • Hole Diameter
    0.217 in
  • Inside Width
    1.620 in
  • Overall Height
    0.575 in
  • Adhesive Type
    Acrylic
Flat Cable Clip - Two-Piece - 58.7 mm | 2.310 in

FCRC-19B-4

Price Range
$1.2035 - $0.572

Stock Levels
1000 In stock
Attributes
  • Base Length
    2.720 in
  • Hole Diameter
    0.217 in
  • Inside Width
    2.310 in
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
Flat Cable Clamp 3.17 in 64.8 mm 12.0 mm Natural Nylon 6/6

FCRC-21C

Price Range
$0.8835 - $0.4199

Stock Levels
7500 In stock
Attributes
  • Base Length
    3.169 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 2.92 in 58.7 mm 12.0 mm Natural Nylon 6/6

FCRC-19C

Price Range
$0.8759 - $0.4164

Stock Levels
4700 In stock
Attributes
  • Base Length
    2.921 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6A-RT

Price Range
$1.809 - $0.8598

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-4

Price Range
$1.241 - $0.5897

Stock Levels
1200 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp 2.24 in 41.2 mm 12.0 mm Natural Nylon 6/6

FCRC-13C

Price Range
$0.8453 - $0.4018

Stock Levels
17800 In stock
Attributes
  • Base Length
    2.236 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6

Price Range
$1.3213 - $0.6279

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Compatible Part Numbers (All)
    FCRC-19C
  • Full Material
    Polyamide
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-4A-RT

Price Range
$1.6913 - $0.8039

Stock Levels
1800 In stock
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 3.86 in 82.3 mm 12.0 mm Natural Nylon 6/6

FCRC-26C

Price Range
$0.9187 - $0.4368

Stock Levels
26400 In stock
Attributes
  • Base Length
    3.858 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-6A-RT

Price Range
$2.0244 - $0.9623

Stock Levels
1800 In stock
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-6A-RT

Price Range
$1.8707 - $0.8889

Stock Levels
5200 In stock
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-6

Price Range
$1.1959 - $0.5684

Stock Levels
2100 In stock
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-4

Price Range
$1.3341 - $0.6341

Stock Levels
800 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-4

Price Range
$1.107 - $0.526

Stock Levels
22400 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-6

Price Range
$1.491 - $0.7086

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Adhesive; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-4A-RT

Price Range
$1.561 - $0.742

Stock Levels
400 In stock
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-4A-RT

Price Range
$1.8676 - $0.8876

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-4A-RT

Price Range
$1.7436 - $0.8288

Stock Levels
8300 In stock
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 2.550 in; 2.980 in; PA66

FCRC-21B-6

Price Range
$1.3696 - $0.6509

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2