Menu Search

Flat Cable Clip - 63.5 mm | 2.50 in

Flat Loop Clip is easy to snap into place and features a release tab for quick and easy removal of the clamping action. It is easy to use for wires or cables. Natural, made from PA. ULV94 V-2 flame rated.
Item code:

FCLC

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.3146
10000 - 24999 $0.2861
25000 + $0.2622
Standard pack: 500

Order in multiple of 500

Total price:

$157.30

500 x $0.3146

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 3 in
Inside Width 2.5 in
Material PA
Color Natural
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us