Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0567 - $0.3289 | 35000 In stock |
|
|
||
| $0.0882 - $0.5108 | Request the lead time here |
1.500 in
38.1 mm
|
0.140 in
3.6 mm
|
||
| $0.0682 - $0.395 | Request the lead time here |
1.000 in
25.4 mm
|
0.187 in
4.7 mm
|
||
| $0.099 - $0.5729 | Request the lead time here |
1.500 in
38.1 mm
|
0.218 in
5.5 mm
|
||
| $0.0775 - $0.4488 | 5000 In stock |
0.500 in
12.7 mm
|
0.234 in
5.9 mm
|
||
| $0.0781 - $0.4523 | 5000 In stock |
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
| $0.0694 - $0.4022 | 10000 In stock |
1.000 in
25.4 mm
|
0.148 in
3.8 mm
|
||
| $0.1211 - $0.7012 | Request the lead time here |
1.500 in
38.1 mm
|
0.281 in
7.1 mm
|
||
| $0.0629 - $0.3647 | 5000 In stock |
0.500 in
12.7 mm
|
0.360 in
9.1 mm
|
||
| $0.117 - $0.6774 | 5000 In stock |
1.000 in
25.4 mm
|
0.406 in
10.3 mm
|
||
| $0.1204 - $0.697 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $0.1227 - $0.7101 | 10000 In stock |
0.500 in
12.7 mm
|
0.460 in
11.7 mm
|
||
| $0.0527 - $0.3055 | 7636 In stock |
|
|
||
| $0.0723 - $0.4184 | 10000 In stock |
1.000 in
25.4 mm
|
0.207 in
5.3 mm
|
||
| $0.078 - $0.4518 | Request the lead time here |
1.500 in
38.1 mm
|
0.172 in
4.4 mm
|
||
| $0.1266 - $0.7328 | Request the lead time here |
1.500 in
38.1 mm
|
0.234 in
5.9 mm
|
||
| $0.1221 - $0.7066 | Request the lead time here |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
| $0.0891 - $0.5156 | Request the lead time here |
1.500 in
38.1 mm
|
0.187 in
4.7 mm
|
||
| $0.1187 - $0.6875 | 5106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.0891 - $0.5156 | 5000 In stock |
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue