Menu Search

Flexible End Caps - High Temp

In stock

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
281 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.0567 - $0.3289 35000 In stock
$0.0882 - $0.5108 Request the lead time here
1.500 in
0.140 in
$0.0682 - $0.395 Request the lead time here
1.000 in
0.187 in
$0.099 - $0.5729 Request the lead time here
1.500 in
0.218 in
$0.0775 - $0.4488 5000 In stock
0.500 in
0.234 in
$0.0781 - $0.4523 5000 In stock
1.000 in
0.250 in
$0.0694 - $0.4022 10000 In stock
1.000 in
0.148 in
$0.1211 - $0.7012 Request the lead time here
1.500 in
0.281 in
$0.0629 - $0.3647 5000 In stock
0.500 in
0.360 in
$0.117 - $0.6774 5000 In stock
1.000 in
0.406 in
$0.1204 - $0.697 Request the lead time here
1.500 in
0.375 in
$0.1227 - $0.7101 10000 In stock
0.500 in
0.460 in
$0.0527 - $0.3055 7636 In stock
$0.0723 - $0.4184 10000 In stock
1.000 in
0.207 in
$0.078 - $0.4518 Request the lead time here
1.500 in
0.172 in
$0.1266 - $0.7328 Request the lead time here
1.500 in
0.234 in
$0.1221 - $0.7066 Request the lead time here
1.500 in
0.343 in
$0.0891 - $0.5156 Request the lead time here
1.500 in
0.187 in
$0.1187 - $0.6875 5106 In stock
1.500 in
0.360 in
$0.0891 - $0.5156 5000 In stock
0.500 in
0.437 in
  • of 15
Flexible Cap - Inside Diameter - 2.8 mm | 0.109 in ; Inside Height - 12.7 mm | 0.500 in ; Temperature Range - 210 °C | 410 °F

DM0110-1/2C

Price Range
$0.3289 - $0.0567

Stock Levels
35000 In stock
Attributes
  • Maximum Temperature
    410 °F
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Standard Flexible End Cap - ; ; Yellow

DM0140-1-1/2B

Price Range
$0.5108 - $0.0882

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.140 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0187-1E

Price Range
$0.395 - $0.0682

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.187 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0218-1-1/2B

Price Range
$0.5729 - $0.099

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.218 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0234-1/2D

Price Range
$0.4488 - $0.0775

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.234 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0250-1D

Price Range
$0.4523 - $0.0781

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0148-1B

Price Range
$0.4022 - $0.0694

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.148 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0281-1-1/2C

Price Range
$0.7012 - $0.1211

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.281 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0360-1/2B

Price Range
$0.3647 - $0.0629

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.360 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0406-1E

Price Range
$0.6774 - $0.117

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.406 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0375-1-1/2D

Price Range
$0.697 - $0.1204

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0460-1/2B

Price Range
$0.7101 - $0.1227

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.460 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Flexible Cap - Inside Diameter - 2.0 mm | 0.079 in ; Inside Height - 12.7 mm | 0.5 in; Yellow; PVC

DM0080-1/2B

Price Range
$0.3055 - $0.0527

Stock Levels
7636 In stock
Attributes
  • Maximum Temperature
    410 °F
  • Color
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
Standard Flexible End Cap - ; ; Yellow

DM0207-1B

Price Range
$0.4184 - $0.0723

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.207 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0172-1-1/2B

Price Range
$0.4518 - $0.078

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.172 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0234-1-1/2C

Price Range
$0.7328 - $0.1266

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.234 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0343-1-1/2B

Price Range
$0.7066 - $0.1221

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.343 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0187-1-1/2B

Price Range
$0.5156 - $0.0891

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.187 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Yellow

DM0360-1-1/2B

Price Range
$0.6875 - $0.1187

Stock Levels
5106 In stock
Attributes
  • Inside Diameter
    0.360 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Color
    Yellow
  • Fitting Style
    Push-Fit
Standard Flexible End Cap - ; ; Black

DM0437-1/2J

Price Range
$0.5156 - $0.0891

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.437 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Fitting Style
    Push-Fit