Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0567 - $0.3289 | 35000 In stock |  |  | ||
| $0.0612 - $0.3545 | Request the lead time here | 
1.000 in
 
25.4 mm
 | 
0.080 in
 
2 mm
 | ||
| $0.0825 - $0.4774 | Request the lead time here | 
1.500 in
 
38.1 mm
 | 
0.180 in
 
4.6 mm
 | ||
| $0.0587 - $0.3396 | 5000 In stock | 
0.500 in
 
12.7 mm
 | 
0.313 in
 
8 mm
 | ||
| DM0360-1C | $0.0878 - $0.5084 | Request the lead time here | 
1.000 in
 
25.4 mm
 | 
0.360 in
 
9.1 mm
 | |
| $0.0616 - $0.3569 | 5000 In stock | 
1.000 in
 
25.4 mm
 | 
0.125 in
 
3.2 mm
 | ||
| $0.0546 - $0.3157 | Request the lead time here | 
0.500 in
 
12.7 mm
 | 
0.140 in
 
3.6 mm
 | ||
| $0.0692 - $0.401 | 5000 In stock | 
1.000 in
 
25.4 mm
 | 
0.156 in
 
4 mm
 | ||
| DM0304-1C | $0.0841 - $0.4869 | 50000 In stock | 
1.000 in
 
25.4 mm
 | 
0.304 in
 
7.7 mm
 | |
| $0.1187 - $0.6875 | 5106 In stock | 
1.500 in
 
38.1 mm
 | 
0.360 in
 
9.1 mm
 | ||
| $0.0891 - $0.5156 | 5000 In stock | 
0.500 in
 
12.7 mm
 | 
0.437 in
 
11.1 mm
 | ||
| $0.0567 - $0.3289 | Request the lead time here | 
0.500 in
 
12.7 mm
 | 
0.148 in
 
3.8 mm
 | ||
| $0.1099 - $0.6361 | 10000 In stock | 
1.000 in
 
25.4 mm
 | 
0.224 in
 
5.7 mm
 | ||
| $0.0973 - $0.5633 | Request the lead time here | 
1.500 in
 
38.1 mm
 | 
0.240 in
 
6.1 mm
 | ||
| $0.0726 - $0.4201 | 16254 In stock | 
0.500 in
 
12.7 mm
 | 
0.290 in
 
7.4 mm
 | ||
| $0.0833 - $0.4822 | 10000 In stock | 
1.000 in
 
25.4 mm
 | 
0.313 in
 
8 mm
 | ||
| $0.0527 - $0.3055 | 7636 In stock |  |  | ||
| $0.0673 - $0.3897 | 5000 In stock | 
1.000 in
 
25.4 mm
 | 
0.140 in
 
3.6 mm
 | ||
| $0.078 - $0.4518 | Request the lead time here | 
1.500 in
 
38.1 mm
 | 
0.172 in
 
4.4 mm
 | ||
| $0.0531 - $0.3074 | Request the lead time here | 
0.500 in
 
12.7 mm
 | 
0.203 in
 
5.2 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue