Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1452 - $0.8402 | 3990 In stock |
1.500 in
38.1 mm
|
0.437 in
11.1 mm
|
||
| $0.1099 - $0.6361 | 10000 In stock |
1.000 in
25.4 mm
|
0.224 in
5.7 mm
|
||
| $0.0973 - $0.5633 | Request the lead time here |
1.500 in
38.1 mm
|
0.240 in
6.1 mm
|
||
| $0.0564 - $0.3265 | 10000 In stock |
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
||
| $0.0482 - $0.2787 | 8084 In stock |
0.500 in
12.7 mm
|
0.180 in
4.6 mm
|
||
| $0.0746 - $0.432 | 10000 In stock |
1.000 in
25.4 mm
|
0.203 in
5.2 mm
|
||
| $0.1076 - $0.623 | Request the lead time here |
1.500 in
38.1 mm
|
0.224 in
5.7 mm
|
||
| $0.0616 - $0.3569 | 5000 In stock |
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1161 - $0.6719 | 5000 In stock |
1.000 in
25.4 mm
|
0.437 in
11.1 mm
|
||
| $0.0485 - $0.2805 | 17381 In stock |
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
||
| $0.0531 - $0.3074 | Request the lead time here |
0.500 in
12.7 mm
|
0.203 in
5.2 mm
|
||
| $0.0558 - $0.3229 | Request the lead time here |
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.0546 - $0.3157 | Request the lead time here |
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
||
| $0.0694 - $0.4022 | 10000 In stock |
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
||
| DM0304-1C | $0.0841 - $0.4869 | 50000 In stock |
1.000 in
25.4 mm
|
0.304 in
7.7 mm
|
|
| DM0360-1C | $0.0878 - $0.5084 | Request the lead time here |
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
|
| $0.0543 - $0.3139 | 10000 In stock |
0.500 in
12.7 mm
|
0.207 in
5.3 mm
|
||
| $0.1237 - $0.7161 | Request the lead time here |
1.500 in
38.1 mm
|
0.470 in
11.9 mm
|
||
| $0.0711 - $0.4112 | 5000 In stock |
0.500 in
12.7 mm
|
0.523 in
13.3 mm
|
||
| $0.0738 - $0.4273 | 5000 In stock |
0.500 in
12.7 mm
|
0.470 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue