Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1227 - $0.7101 | 10000 In stock |
0.500 in
12.7 mm
|
0.460 in
11.7 mm
|
||
| $0.0525 - $0.3038 | 14292 In stock |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0882 - $0.5108 | Request the lead time here |
1.500 in
38.1 mm
|
0.140 in
3.6 mm
|
||
| $0.042 - $0.2429 | 10000 In stock |
0.500 in
12.7 mm
|
0.172 in
4.4 mm
|
||
| $0.0682 - $0.395 | Request the lead time here |
1.000 in
25.4 mm
|
0.187 in
4.7 mm
|
||
| $0.099 - $0.5729 | Request the lead time here |
1.500 in
38.1 mm
|
0.218 in
5.5 mm
|
||
| $0.0775 - $0.4488 | 5000 In stock |
0.500 in
12.7 mm
|
0.234 in
5.9 mm
|
||
| $0.0781 - $0.4523 | 5000 In stock |
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1452 - $0.8402 | 3990 In stock |
1.500 in
38.1 mm
|
0.437 in
11.1 mm
|
||
| $0.1789 - $1.036 | 6000 In stock |
1.000 in
25.4 mm
|
0.460 in
11.7 mm
|
||
| $0.1263 - $0.7311 | 32500 In stock |
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0927 - $0.5365 | 10000 In stock |
0.500 in
12.7 mm
|
0.544 in
13.8 mm
|
||
| $0.1483 - $0.8588 | 5000 In stock |
1.000 in
25.4 mm
|
0.587 in
14.9 mm
|
||
| $0.1631 - $0.9441 | Request the lead time here |
1.500 in
38.1 mm
|
0.640 in
16.3 mm
|
||
| $0.1121 - $0.6487 | 28565 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.206 - $1.193 | 2500 In stock |
1.000 in
25.4 mm
|
0.843 in
21.4 mm
|
||
| $0.2924 - $1.693 | 2500 In stock |
1.500 in
38.1 mm
|
0.985 in
25 mm
|
||
| $0.2173 - $1.2579 | 2000 In stock |
0.500 in
12.7 mm
|
1.090 in
27.7 mm
|
||
| $0.1577 - $0.9125 | 2500 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
||
| $0.206 - $1.193 | 3750 In stock |
1.500 in
38.1 mm
|
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue