An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.
Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.
Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.
Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.
Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | View | |
|---|---|---|---|---|
| $13.08 - $13.08 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $13.08 - $13.08 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $13.08 - $13.08 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $13.89 - $14.94 | 7 In stock | 
4.803 in
 
122.0 mm
 | ||
| $13.08 - $13.08 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $13.89 - $14.94 | 1350 In stock | 
4.803 in
 
122.0 mm
 | ||
| $62.61 - $76.52 | 105 In stock | 
4.803 in
 
122.0 mm
 | ||
| $13.08 - $13.08 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $16.59 - $16.59 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $18.94 - $20.31 | 63 In stock | 
5.512 in
 
140.0 mm
 | ||
| $18.94 - $20.31 | Request the lead time here | 
5.512 in
 
140.0 mm
 | ||
| $18.94 - $20.31 | 99 In stock | 
5.512 in
 
140.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue