Menu Search

Heavy-Duty Support Clamp

In stock

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
NM-5-R5 $1.2634 - $2.4648 Request the lead time here
0.205 in
0.504 in
NM-9-R9 $1.5391 - $3.0027 Request the lead time here
0.205 in
0.504 in
NM-3-F3 $1.2698 - $2.4775 Request the lead time here
0.205 in
0.5 in
NM-16-R16 $1.8401 - $3.5905 Request the lead time here
0.205 in
0.551 in
$1.6943 - $3.3055 4000 In stock
0.205 in
0.5 in
NM-10-F10 $1.619 - $3.1589 Request the lead time here
0.205 in
0.598 in
NM-28-R28 $5.9602 - $11.6291 100 In stock
0.205 in
0.551 in
NM-10-R10 $1.619 - $3.1589 Request the lead time here
0.205 in
0.551 in
NM-7-F7 $1.6414 - $3.2023 Request the lead time here
0.205 in
0.5 in
NM-12-R12 $1.6958 - $3.3088 Request the lead time here
0.205 in
0.551 in
NM-6-F6 $1.5767 - $3.076 Request the lead time here
0.205 in
0.5 in
$1.7644 - $3.4425 500 In stock
0.205 in
0.598 in
NM-14-R14 $1.6958 - $3.3088 Request the lead time here
0.205 in
0.551 in
NM-8-R8 $1.4654 - $2.859 1000 In stock
0.205 in
0.504 in
NM-24-R24 $4.766 - $11.0694 100 In stock
0.205 in
0.551 in
$1.6866 - $3.2905 Request the lead time here
0.205 in
0.551 in
NM-13-R13 $1.6958 - $3.3088 500 In stock
0.205 in
0.551 in
$5.0461 - $9.8454 3500 In stock
0.205 in
0.551 in
NM-6-R6 $1.2817 - $2.9044 10000 In stock
0.205 in
0.504 in
$1.3673 - $2.6678 Request the lead time here
0.205 in
0.504 in
  • of 2
P-Style Cable Clamp - None; 0.313 in; 0.206 in; PA; Green

NM-5-R5

Price Range
$2.4648 - $1.2634

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.315 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.315 in
  • Overall Width
    0.504 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 14.3 mm; 5.2 mm; ; Green

NM-9-R9

Price Range
$3.0027 - $1.5391

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.563 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.563 in
  • Overall Width
    0.504 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.188 in; 0.206 in; PA; Green

NM-3-F3

Price Range
$2.4775 - $1.2698

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.189 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Width
    0.5 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 1.000 in; 0.206 in; PA; Green

NM-16-R16

Price Range
$3.5905 - $1.8401

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    1 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.500 in; 0.206 in; PA; Green

NM-8-F8

Price Range
$3.3055 - $1.6943

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.5 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.5 in
  • Overall Width
    0.5 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.625 in; 0.206 in; PA; Green

NM-10-F10

Price Range
$3.1589 - $1.619

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.626 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Overall Width
    0.598 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 1.750 in; 0.206 in; PA; Green

NM-28-R28

Price Range
$11.6291 - $5.9602

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    1.752 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    1.752 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.625 in; 0.206 in; PA; Green

NM-10-R10

Price Range
$3.1589 - $1.619

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.626 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.438 in; 0.206 in; PA; Green

NM-7-F7

Price Range
$3.2023 - $1.6414

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.437 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.437 in
  • Overall Width
    0.5 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.750 in; 0.206 in; PA; Green

NM-12-R12

Price Range
$3.3088 - $1.6958

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.752 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.752 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.375 in; 0.206 in; PA; Green

NM-6-F6

Price Range
$3.076 - $1.5767

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.374 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Overall Width
    0.5 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.813 in; 0.206 in; PA; Green

NM-13-F13

Price Range
$3.4425 - $1.7644

Stock Levels
500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.815 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.815 in
  • Overall Width
    0.598 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.875 in; 0.206 in; PA; Green

NM-14-R14

Price Range
$3.3088 - $1.6958

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.874 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.874 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.500 in; 0.206 in; PA; Green

NM-8-R8

Price Range
$2.859 - $1.4654

Stock Levels
1000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.5 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.5 in
  • Overall Width
    0.504 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 1.500 in; 0.206 in; PA; Green

NM-24-R24

Price Range
$11.0694 - $4.766

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    1.5 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    1.5 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.688 in; 0.206 in; PA; Green

NM-11-R11

Price Range
$3.2905 - $1.6866

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.689 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.689 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.813 in; 0.206 in; PA; Green

NM-13-R13

Price Range
$3.3088 - $1.6958

Stock Levels
500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.815 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.815 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 1.625 in; 0.206 in; PA; Green

NM-26-R26

Price Range
$9.8454 - $5.0461

Stock Levels
3500 In stock
Attributes
  • Compatible Cable Diameter Range
    1.626 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    1.626 in
  • Overall Width
    0.551 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.375 in; 0.206 in; PA; Green

NM-6-R6

Price Range
$2.9044 - $1.2817

Stock Levels
10000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.374 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Overall Width
    0.504 in
  • Adjustability
    Fixed
P-Style Cable Clamp - None; 0.438 in; 0.206 in; PA; Green

NM-7-R7

Price Range
$2.6678 - $1.3673

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.437 in
  • Hole Diameter
    0.205 in
  • Maximum Compatible Cable Diameter
    0.437 in
  • Overall Width
    0.504 in
  • Adjustability
    Fixed