Menu Search

Heavy-Duty Support Clamp

In stock

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
NM-4-R4 $1.2031 - $1.3124 12000 In stock
0.206 in
0.503 in
$1.4152 - $1.5439 6000 In stock
0.206 in
0.503 in
NM-7-F7 $1.6988 - $1.8533 Request the lead time here
0.206 in
0.500 in
NM-6-F6 $1.6319 - $1.7801 1500 In stock
0.206 in
0.500 in
NM-10-F10 $1.6757 - $1.8281 500 In stock
0.206 in
0.600 in
NM-24-R24 $4.9328 - $5.3812 Request the lead time here
0.206 in
0.553 in
$3.1626 - $3.1626 500 In stock
0.206 in
0.600 in
NM-14-R14 $1.7552 - $1.9146 500 In stock
0.206 in
0.553 in
NM-8-R8 $1.5167 - $1.6547 500 In stock
0.206 in
0.503 in
NM-12-R12 $1.7552 - $1.9146 4000 In stock
0.206 in
0.553 in
NM-13-R13 $1.7552 - $1.9146 Request the lead time here
0.206 in
0.553 in
NM-28-R28 $6.1688 - $6.7295 Request the lead time here
0.206 in
0.553 in
NM-22-R22 $4.4312 - $8.6455 200 In stock
0.206 in
0.553 in
NM-5-R5 $1.3076 - $1.4264 2000 In stock
0.206 in
0.503 in
NM-3-F3 $1.3142 - $1.4337 20500 In stock
0.206 in
0.500 in
NM-16-R16 $1.9045 - $2.0778 1000 In stock
0.206 in
0.553 in
$1.7536 - $1.9129 4000 In stock
0.206 in
0.500 in
$1.7456 - $1.9043 Request the lead time here
0.206 in
0.553 in
NM-3-R3 $1.2031 - $1.3124 5000 In stock
0.206 in
0.503 in
NM-10-R10 $1.6757 - $1.8281 2500 In stock
0.206 in
0.553 in
  • of 2
P-Style Cable Clamp 1/4 in 0.503 in 0.206 in Nylon

NM-4-R4

Price Range
$1.3124 - $1.2031

Stock Levels
12000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 7/16 in 0.503 in 0.206 in Nylon

NM-7-R7

Price Range
$1.5439 - $1.4152

Stock Levels
6000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 7/16 in 0.500 in 0.206 in Nylon

NM-7-F7

Price Range
$1.8533 - $1.6988

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 3/8 in 0.500 in 0.206 in Nylon

NM-6-F6

Price Range
$1.7801 - $1.6319

Stock Levels
1500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 5/8 in 0.600 in 0.206 in Nylon

NM-10-F10

Price Range
$1.8281 - $1.6757

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.600 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1-1/2 in 0.553 in 0.206 in Nylon

NM-24-R24

Price Range
$5.3812 - $4.9328

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 13/16 in 0.600 in 0.206 in Nylon

NM-13-F13

Price Range
$3.1626 - $3.1626

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.600 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 7/8 in 0.553 in 0.206 in Nylon

NM-14-R14

Price Range
$1.9146 - $1.7552

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1/2 in 0.503 in 0.206 in Nylon

NM-8-R8

Price Range
$1.6547 - $1.5167

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

NM-12-R12

Price Range
$1.9146 - $1.7552

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 13/16 in 0.553 in 0.206 in Nylon

NM-13-R13

Price Range
$1.9146 - $1.7552

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1-3/4 in 0.553 in 0.206 in Nylon

NM-28-R28

Price Range
$6.7295 - $6.1688

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1-3/8 in 0.553 in 0.206 in Nylon

NM-22-R22

Price Range
$8.6455 - $4.4312

Stock Levels
200 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 5/16 in 0.503 in 0.206 in Nylon

NM-5-R5

Price Range
$1.4264 - $1.3076

Stock Levels
2000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 3/16 in 0.500 in 0.206 in Nylon

NM-3-F3

Price Range
$1.4337 - $1.3142

Stock Levels
20500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1 in 0.553 in 0.206 in Nylon

NM-16-R16

Price Range
$2.0778 - $1.9045

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1/2 in 0.500 in 0.206 in Nylon

NM-8-F8

Price Range
$1.9129 - $1.7536

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 11/16 in 0.553 in 0.206 in Nylon

NM-11-R11

Price Range
$1.9043 - $1.7456

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 3/16 in 0.503 in 0.206 in Nylon

NM-3-R3

Price Range
$1.3124 - $1.2031

Stock Levels
5000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 5/8 in 0.553 in 0.206 in Nylon

NM-10-R10

Price Range
$1.8281 - $1.6757

Stock Levels
2500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon