Menu Search

Heavy-Duty Support Clamp

In stock

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
$3.1626 - $3.1626 500 In stock
0.206 in
0.600 in
NM-14-R14 $1.7552 - $1.9146 500 In stock
0.206 in
0.553 in
NM-8-R8 $1.5167 - $1.6547 500 In stock
0.206 in
0.503 in
NM-10-F10 $1.6757 - $1.8281 500 In stock
0.206 in
0.600 in
$5.2227 - $10.19 2500 In stock
0.206 in
0.553 in
NM-12-R12 $1.7552 - $1.9146 4000 In stock
0.206 in
0.553 in
NM-24-R24 $4.9328 - $5.3812 Request the lead time here
0.206 in
0.553 in
  • of 2
P-Style Cable Clamp 13/16 in 0.600 in 0.206 in Nylon

NM-13-F13

Price Range
$3.1626 - $3.1626

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.600 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 7/8 in 0.553 in 0.206 in Nylon

NM-14-R14

Price Range
$1.9146 - $1.7552

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1/2 in 0.503 in 0.206 in Nylon

NM-8-R8

Price Range
$1.6547 - $1.5167

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 5/8 in 0.600 in 0.206 in Nylon

NM-10-F10

Price Range
$1.8281 - $1.6757

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.600 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1-5/8 in 0.553 in 0.206 in Nylon

NM-26-R26

Price Range
$10.19 - $5.2227

Stock Levels
2500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

NM-12-R12

Price Range
$1.9146 - $1.7552

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon
P-Style Cable Clamp 1-1/2 in 0.553 in 0.206 in Nylon

NM-24-R24

Price Range
$5.3812 - $4.9328

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Color
    Green
  • Full Material
    Heat-Stabilized Nylon;Anodized Aluminum
  • Material
    Nylon