Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $3.3673 - $21.7976 | 590 In stock |
2.203 in
56 mm
|
1.890 in
48 mm
|
|
||
| $1.5859 - $10.2412 | 903 In stock |
1.061 in
26.9 mm
|
0.797 in
20.2 mm
|
|
||
| $0.0605 - $0.3726 | 46700 In stock |
0.062 in
1.6 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0683 - $0.4225 | 104000 In stock |
0.078 in
2 mm
|
0.020 in
0.5 mm
|
|
||
| $1.7894 - $11.5763 | 200 In stock |
1.535 in
39 mm
|
1.220 in
31 mm
|
|
||
| $2.3312 - $15.1428 | 900 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
|
||
| $4.1842 - $27.0379 | 64 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
|
||
| STP006020A | $0.0713 - $0.4382 | 7490 In stock |
0.200 in
5.1 mm
|
0.062 in
1.6 mm
|
|
|
| $0.3289 - $2.0326 | 2000 In stock |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
|
||
| STP025037A | $0.1696 - $1.0482 | 2000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
|
| STP039059A | $0.3786 - $2.4509 | 5095 In stock |
0.590 in
15 mm
|
0.393 in
10 mm
|
|
|
| $0.5263 - $3.3874 | 900 In stock |
0.748 in
19 mm
|
0.562 in
14.3 mm
|
|
||
| $5.3597 - $34.649 | 1198 In stock |
2.500 in
63.5 mm
|
2.125 in
54 mm
|
|
||
| $5.9974 - $38.873 | 3048 In stock |
2.677 in
68 mm
|
2.283 in
58 mm
|
|
||
| $1.9586 - $12.6722 | 100 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
|
||
| $2.5903 - $16.7368 | 75 In stock |
1.968 in
50 mm
|
1.653 in
42 mm
|
|
||
| $4.4432 - $28.7312 | 100 In stock |
2.520 in
64 mm
|
2.125 in
54 mm
|
|
||
| $16.9758 - $109.8844 | 1130 In stock |
4.055 in
103 mm
|
3.267 in
83 mm
|
|
||
| $1.5942 - $10.3013 | 1075 In stock |
1.338 in
34 mm
|
1.063 in
27 mm
|
|
||
| $2.2514 - $14.6245 | 1000 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue