Menu Search

Cable Management - Type - Cinch Strap w/ End Grommet ; ; Nylon;Brass ; Black

This hook and loop cinch strap has a grommet on one end to connect to walls, racks, and mobile carts to arrange cables and wires. The hook and loop closing method guarantees a firm and dependable grasp while removing the strain associated with horizontal cable runs. Black and made of Nylon; Brass.
Item code:

RKWDE-12-18-BK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 999 $7.9574
1000 - 4999 $6.6813
5000 + $6.2623
Standard pack: 10

Order in multiple of 10

Total price:

$79.57

10 x $7.9574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Color Black
Full Material Polyamide;Brass
Hole Type No Screw Hole
Material Nylon;Brass
Type Cinch Strap with End Grommet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us