Hook and Look Cable Ties with a VELCRO® brand loop made from Nylon knit, and a Low Density Polyethylene (LDPE) hook. The hook and loop materials mate together easily.
These ties will not crush the cables being tied together, making them an ideal choice for fragile cable assemblies. Hook Loop Cable Ties are easy to assemble and remove - they can be fastened and released several times. This make them highly economical and a sustainable solution.
Our Hook and Look Cable Tie range is available in several color options, including; Black, Blue, Green, Orange, Red and White.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Color | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $2.7424 - $2.7424 | Request the lead time here |
15 in
381.0 mm
|
Red
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
| $1.9597 - $2.4939 | 510 In stock |
12 in
304.8 mm
|
Green
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $2.21 - $2.7981 | Request the lead time here |
13 in
330.2 mm
|
Orange
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $1.7479 - $2.2302 | Request the lead time here |
9 in
228.6 mm
|
Yellow
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $2.2624 - $2.8791 | Request the lead time here |
9 in
228.6 mm
|
Black
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
| $1.3537 - $1.7029 | Request the lead time here |
6 in
152.4 mm
|
Blue
|
LDPE;Nylon
|
0.752 in
19.1 mm
|
||
| $1.8536 - $2.3318 | 90 In stock |
11 in
279.4 mm
|
Green
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $1.4517 - $1.847 | 50 In stock |
6 in
152.4 mm
|
White
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $6.341 - $8.0694 | Request the lead time here |
24 in
609.6 mm
|
Green
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
| RKW-12-9-OR | $2.3519 - $3.0008 | Request the lead time here |
9 in
228.6 mm
|
Orange
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
|
| $6.341 - $8.0694 | 600 In stock |
24 in
609.6 mm
|
Red
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
| $1.5264 - $1.9425 | 770 In stock |
8 in
203.2 mm
|
Green
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $1.7479 - $2.2302 | Request the lead time here |
9 in
228.6 mm
|
Orange
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $1.3971 - $1.7779 | 290 In stock |
6 in
152.4 mm
|
Green
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $1.5878 - $2.0234 | 13460 In stock |
8 in
203.2 mm
|
Orange
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $1.3989 - $1.7803 | Request the lead time here |
9 in
228.6 mm
|
Black
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
| $3.1831 - $4.0549 | Request the lead time here |
15 in
381.0 mm
|
Black
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
| RKW-8-8-BK-C | $1.2735 - $1.6178 | 72300 In stock |
8 in
203.2 mm
|
Black
|
LDPE;Nylon
|
1 in
25.4 mm
|
|
| $3.5915 - $4.7505 | Request the lead time here |
24 in
609.6 mm
|
Orange
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
| $2.2624 - $2.8791 | 480 In stock |
9 in
228.6 mm
|
Red
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue