Menu Search

Hose Service Plugs - Large; 0.470 in; 1.700 in; Yellow; Rubber

The large hose service plugs can be used on any hose or rigid pipe that has an ID between 11.9 mm to 43.2 mm. The plug will keep oils and chemicals from spilling during the maintenance and repair of hoses and rigid pipes. No tools required to apply; push in and twist.
Item code:

HSPLARGE

476 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $89.90
5 - 9 $87.20
10 + $84.60
Standard pack: 4

Order any quantity

Total price:

$89.90

1 x $89.90

Specifications

Imperial
Metric
SKU attributes
Product Type Large
Minimum Size 0.470 in
Maximum Size 1.700 in
Package Type 4 per Pack
Color Yellow
Material Rubber
Temperature Range -13 - 194 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us