These Hydraulic Quick Release Dust Plugs are meant to keep dust, debris, and other pollutants away from the male and female quick-release couplings. Designed to remain attached to the hose, establish a reliable seal, and prevent the introduction of unwanted particles, assuring the hydraulic system's best working and lifetime.
They may be used to plug ISO 7241-1 Series A and B Quick Couplings and have high corrosion and wear resistance. It can assist in increasing the life of hydraulic couplings by shielding them from pollution. This can result in cost savings on replacement. It also helps to improve the application's performance.
Features a user-friendly design that enables easy installation and removal using the pull tab on the side. It can resist temperatures of -40F to 275F (-40C to 135C). Suitable for various hydraulic applications, including construction equipment, agricultural machinery, industrial machinery, and oil and gas.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Series | Color | Plug Diameter | View | |
---|---|---|---|---|---|---|---|
$1.2449 - $1.4646 | Request the lead time here |
|
ISO A
|
Yellow
|
1.15 in
29.2 mm
|
||
$1.3181 - $1.5508 | Request the lead time here |
|
ISO B
|
Green
|
1.594 in
40.5 mm
|
||
$1.1718 - $1.3784 | Request the lead time here |
|
ISO B
|
Blue
|
1.012 in
25.7 mm
|
||
$1.3181 - $1.5508 | Request the lead time here |
|
ISO A
|
Yellow
|
1.437 in
36.5 mm
|
||
499769 | $1.2449 - $1.4646 | 593 In stock |
|
ISO A
|
Red
|
1.15 in
29.2 mm
|
|
$1.0984 - $1.2924 | Request the lead time here |
|
ISO A
|
Yellow
|
0.72 in
18.3 mm
|
||
$1.0984 - $1.2924 | Request the lead time here |
|
ISO A
|
Green
|
0.72 in
18.3 mm
|
||
$1.3181 - $1.5508 | 426 In stock |
|
ISO A
|
Red
|
1.437 in
36.5 mm
|
||
$1.0252 - $1.2061 | Request the lead time here |
|
ISO A
|
Blue
|
0.5 in
12.7 mm
|
||
$1.2449 - $1.4646 | Request the lead time here |
|
ISO B
|
Blue
|
1.287 in
32.7 mm
|
||
$1.2449 - $1.4646 | Request the lead time here |
|
ISO B
|
Red
|
1.287 in
32.7 mm
|
||
499775 | $1.3181 - $1.5508 | 411 In stock |
|
ISO B
|
Red
|
1.594 in
40.5 mm
|
|
$1.0252 - $1.2061 | Request the lead time here |
|
ISO B
|
Yellow
|
0.61 in
15.5 mm
|
||
$1.0984 - $1.2924 | Request the lead time here |
|
ISO B
|
Green
|
0.787 in
20.0 mm
|
||
$1.0984 - $1.2924 | Request the lead time here |
|
ISO A
|
Blue
|
0.72 in
18.3 mm
|
||
$1.3181 - $1.5508 | 595 In stock |
|
ISO B
|
Blue
|
1.594 in
40.5 mm
|
||
$1.0252 - $1.2061 | Request the lead time here |
|
ISO A
|
Yellow
|
0.5 in
12.7 mm
|
||
$1.0252 - $1.2061 | Request the lead time here |
|
ISO B
|
Green
|
0.61 in
15.5 mm
|
||
$1.2449 - $1.4646 | Request the lead time here |
|
ISO A
|
Green
|
1.15 in
29.2 mm
|
||
$1.0984 - $1.2924 | Request the lead time here |
|
ISO A
|
Red
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue