| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0274 |
| 5000 - 24999 | $0.026 |
| 25000 + | $0.0247 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Depth | 3.1 mm |
|---|---|
| Bore Depth | 0.122 in |
| Bore Diameter | 10.2 mm |
| Bore Diameter | 0.402 in |
| Inside Diameter | 0.319 in |
| Inside Diameter | 8.1 mm |
| Outside Diameter | 12.7 mm |
| Outside Diameter | 0.5 in |
| Color | Black |
| Full Material | Polyamide 6/6 |
| Material | Nylon 6/6 |
| Washer Shape | Round |
| Washer Type | Cup Washer |
| Height | 0.169 in |
| Height | 4.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue