Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cupped Washers, also known as Insulator Washers, are designed to protect the head of a metal screw from electrical contact.
Our Cup Washer range is made from Nylon 6/6 that benefits from a UL94 V2 flame rating, as well as being corrosion resistant, and have resistance against oil and most chemicals.
This insulator washer range can accommodate the most common screw head styles, including; Cheese, Pan and Fillister.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Bore Diameter | Inside Diameter | Outside Diameter | Bore Depth | View | |
|---|---|---|---|---|---|---|---|---|
| 16CW250040 | $0.0341 - $0.0466 | 6000 In stock |
0.287 in
7.3 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.594 in
15.1 mm
|
0.248 in
6.3 mm
|
|
| 16CW008041 | $0.064 - $0.071 | 9000 In stock |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.13 in
3.3 mm
|
|
| 16CW006040 | $0.0335 - $0.0373 | 60000 In stock |
0.181 in
4.6 mm
|
0.299 in
7.6 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
0.142 in
3.6 mm
|
|
| 16CW008043 | $0.025 - $0.0278 | Request the lead time here |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
0.181 in
4.6 mm
|
|
| $0.0711 - $0.0976 | 7500 In stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.378 in
9.6 mm
|
||
| 16CW004040 | $0.032 - $0.0357 | 16000 In stock |
0.157 in
4.0 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.307 in
7.8 mm
|
0.118 in
3.0 mm
|
|
| $0.2686 - $0.3686 | 6000 In stock |
0.197 in
5.0 mm
|
0.5 in
12.7 mm
|
0.26 in
6.6 mm
|
1 in
25.4 mm
|
0.15 in
3.8 mm
|
||
| $0.0427 - $0.0475 | 143000 In stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.201 in
5.1 mm
|
0.567 in
14.4 mm
|
0.126 in
3.2 mm
|
||
| $0.0909 - $0.1247 | 9000 In stock |
0.224 in
5.7 mm
|
0.752 in
19.1 mm
|
0.382 in
9.7 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| 16CW008040 | $0.0408 - $0.0453 | 5000 In stock |
0.205 in
5.2 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.165 in
4.2 mm
|
|
| 16CW010040 | $0.0424 - $0.0471 | Request the lead time here |
0.232 in
5.9 mm
|
0.409 in
10.4 mm
|
0.193 in
4.9 mm
|
0.469 in
11.9 mm
|
0.189 in
4.8 mm
|
|
| $0.1921 - $0.2634 | Request the lead time here |
0.531 in
13.5 mm
|
0.787 in
20.0 mm
|
0.437 in
11.1 mm
|
1.094 in
27.8 mm
|
0.197 in
5.0 mm
|
||
| $0.0255 - $0.0283 | Request the lead time here |
0.138 in
3.5 mm
|
0.39 in
9.9 mm
|
0.189 in
4.8 mm
|
0.496 in
12.6 mm
|
0.094 in
2.4 mm
|
||
| $0.0233 - $0.0257 | 21000 In stock |
0.169 in
4.3 mm
|
0.402 in
10.2 mm
|
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.122 in
3.1 mm
|
||
| $0.0483 - $0.0664 | 5000 In stock |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.252 in
6.4 mm
|
||
| $0.0647 - $0.072 | Request the lead time here |
0.787 in
20.0 mm
|
0.465 in
11.8 mm
|
0.26 in
6.6 mm
|
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
||
| $0.0246 - $0.0274 | 43000 In stock |
0.256 in
6.5 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.303 in
7.7 mm
|
0.217 in
5.5 mm
|
||
| $0.0466 - $0.0519 | Request the lead time here |
0.232 in
5.9 mm
|
0.409 in
10.4 mm
|
0.193 in
4.9 mm
|
0.469 in
11.9 mm
|
0.189 in
4.8 mm
|
||
| $0.0448 - $0.0501 | Request the lead time here |
0.205 in
5.2 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.165 in
4.2 mm
|
||
| $0.0272 - $0.0303 | Request the lead time here |
0.256 in
6.5 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.303 in
7.7 mm
|
0.217 in
5.5 mm