| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.2182 |
| 1000 - 4999 | $0.1964 |
| 5000 - 9999 | $0.1768 |
| 10000 - 24999 | $0.1591 |
| 25000 + | $0.1432 |
| Distance Across Flats | 0.687 in |
|---|---|
| Distance Across Flats | 17.4 mm |
| Overall Height | 0.225 in |
| Overall Height | 5.7 mm |
| Thread Size | 1/4-18 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Nut Shape | Hexagonal |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue