Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.
The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Outside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.2042 - $0.2247 | 3000 In stock |
9/16-18
|
0.750 in
19.1 mm
|
|
0.250 in
6.4 mm
|
||
| $0.1565 - $0.1825 | 2000 In stock |
7/16-20
|
0.687 in
17.4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.1015 - $0.1183 | 3000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
|
0.190 in
4.8 mm
|
||
| $0.2852 - $0.3327 | 1000 In stock |
15/32-32
|
0.625 in
15.9 mm
|
|
0.125 in
3.2 mm
|
||
| $0.9902 - $1.5092 | 500 In stock |
1-1/4-11-1/2
|
2.125 in
54 mm
|
2.344 in
59.5 mm
|
0.375 in
9.5 mm
|
||
| 0450020HJN | $0.1928 - $0.2249 | Request the lead time here |
1/2-20
|
0.687 in
17.4 mm
|
|
0.220 in
5.6 mm
|
|
| $0.0963 - $0.1126 | 1000 In stock |
5/16-24
|
0.500 in
12.7 mm
|
|
0.190 in
4.8 mm
|
||
| $0.7168 - $1.0926 | 3000 In stock |
3/4 x 14
|
1.480 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
| $0.282 - $0.4298 | 31000 In stock |
3/4-10
|
1.120 in
28.4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.5844 - $0.8906 | Request the lead time here |
1/2 x 14
|
1.250 in
31.8 mm
|
|
0.340 in
8.6 mm
|
||
| $0.448 - $0.5227 | 1000 In stock |
7/8-20
|
1.000 in
25.4 mm
|
|
0.125 in
3.2 mm
|
||
| $0.5844 - $0.8906 | Request the lead time here |
1/2 x 14
|
1.250 in
31.8 mm
|
|
0.340 in
8.6 mm
|
||
| $0.7958 - $1.213 | 500 In stock |
1-11-1/2
|
1.656 in
42.1 mm
|
1.844 in
46.8 mm
|
0.313 in
8 mm
|
||
| $0.2195 - $0.3345 | Request the lead time here |
1/4-18
|
0.740 in
18.8 mm
|
|
0.187 in
4.7 mm
|
||
| $0.1343 - $0.1566 | 187000 In stock |
3/8-32
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.1928 - $0.2249 | 1000 In stock |
1/2-28
|
0.660 in
16.8 mm
|
|
0.125 in
3.2 mm
|
||
| 0425018SJN | $0.1258 - $0.1916 | 2000 In stock |
1/4-18
|
0.687 in
17.4 mm
|
|
0.225 in
5.7 mm
|
|
| 0425020HJN | $0.0961 - $0.1058 | 34000 In stock |
1/4" x 20
|
0.437 in
11.1 mm
|
|
0.158 in
4 mm
|
|
| $0.245 - $0.2858 | 2000 In stock |
3/8-16
|
0.670 in
17 mm
|
|
0.219 in
5.6 mm
|
||
| 0412527PJN | $0.1224 - $0.1428 | 63000 In stock |
1/8-27
|
0.560 in
14.2 mm
|
|
0.110 in
2.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue