Our range of thumb screws is extensive, and includes these Knurled Head Screws; they are a type of washer-faced knurled thumb screw hat have a slotted drive in the screws head. The head on the plastic thumb screw is designed to make single-handed turning easier.
They are an ideal option for assemblies where components are modified on a regular basis - such as access panels. The manual operation means the knurled thumb screws are very important and can be used in many types of industrial applications.
Our knurled thumb screw range is made from natural Nylon 6/6, that is flame resistant to UL94 V2 standards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0585 - $0.0684 | 1000 In stock |
8-32
|
0.381 in
9.7 mm
|
0.500 in
12.7 mm
|
||
| 092520200TEG | $0.0638 - $0.0875 | Request the lead time here |
1/4" x 20
|
0.480 in
12.2 mm
|
2.000 in
50.8 mm
|
|
| $0.0596 - $0.0695 | 1000 In stock |
8-32
|
0.381 in
9.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0728 - $0.0849 | Request the lead time here |
#10-32
|
0.395 in
10 mm
|
2.000 in
50.8 mm
|
||
| $0.0567 - $0.0659 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0767 - $0.0895 | 1000 In stock |
1/4" x 20
|
0.480 in
12.2 mm
|
1.000 in
25.4 mm
|
||
| $0.0502 - $0.0688 | 500 In stock |
#10-32
|
0.395 in
10 mm
|
1.000 in
25.4 mm
|
||
| $0.0592 - $0.069 | 2000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0581 - $0.0678 | 1000 In stock |
#4-40
|
0.317 in
8.1 mm
|
1.000 in
25.4 mm
|
||
| 091032050TEG | $0.0491 - $0.0674 | 8500 In stock |
#10-32
|
0.395 in
10 mm
|
0.500 in
12.7 mm
|
|
| $0.0669 - $0.072 | Request the lead time here |
8-32
|
0.381 in
9.7 mm
|
2.000 in
50.8 mm
|
||
| $0.0572 - $0.0785 | 500 In stock |
1/4" x 20
|
0.480 in
12.2 mm
|
0.500 in
12.7 mm
|
||
| $0.061 - $0.0713 | 1500 In stock |
#6-32
|
0.336 in
8.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0605 - $0.0705 | Request the lead time here |
#6-40
|
0.336 in
8.5 mm
|
0.750 in
19.1 mm
|
||
| $0.0583 - $0.0681 | 2000 In stock |
8-32
|
0.381 in
9.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0545 - $0.0637 | 7000 In stock |
#4-40
|
0.317 in
8.1 mm
|
0.188 in
4.8 mm
|
||
| $0.0575 - $0.067 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
0.688 in
17.5 mm
|
||
| $0.0657 - $0.0767 | Request the lead time here |
#4-40
|
0.317 in
8.1 mm
|
1.750 in
44.5 mm
|
||
| $0.0585 - $0.0684 | 2000 In stock |
#6-32
|
0.336 in
8.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0608 - $0.071 | Request the lead time here |
#6-32
|
0.336 in
8.5 mm
|
1.125 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue