Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Material | Finish | Key Type | View | |
---|---|---|---|---|---|---|---|
$1.20 - $1.34 | 746 In stock |
Chrome
|
Zinc Alloy
|
Chrome Plated
|
Key - Special, 361 Series
|
||
$1.93 - $2.16 | 64 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
9.0 mm Triangle Key
|
||
$1.35 - $1.48 | 440 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Triangle Key
|
||
26715 | $1.35 - $1.48 | 425 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
|
$1.35 - $1.48 | 511 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
6.0 mm Square Key
|
||
$1.35 - $1.48 | 381 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
9.0 mm Triangle Key
|
||
$1.93 - $2.16 | 155 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
8 mm Hex with Security Pin Key
|
||
$1.35 - $1.48 | 515 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
||
36815 | $1.93 - $2.16 | Request the lead time here |
Silver
|
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
|
$1.93 - $2.16 | 180 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
Key - Eastern
|
||
$8.40 - $9.06 | 220 In stock |
Silver
|
Metal
|
Chrome Plated
|
Tubular Key
|
||
46912 | $8.40 - $9.06 | 190 In stock |
Black
|
Metal
|
Black Powder-Coated
|
Tubular Key
|
|
$1.93 - $2.16 | 200 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
6.0 mm Square
|
||
$1.93 - $2.16 | 261 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
||
$1.35 - $1.48 | 500 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
||
$1.93 - $2.16 | 171 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
||
$1.35 - $1.48 | 751 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
||
$8.40 - $9.06 | 326 In stock |
Silver
|
Metal
|
Chrome Plated
|
Tubular Key
|
||
26727 | $1.35 - $1.48 | 200 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Square Key
|
|
$1.93 - $2.16 | 77 In stock |
Silver
|
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue