Menu Search

Leaf Hinges - Half-Threaded Stud & Half Countersunk

In stock

Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Stud Length Overall Length Color Overall Thickness Overall Width View
$5.29 - $6.19 287 In stock
0.236 in
0.472 in
1.969 in
Silver
0.433 in
1.969 in
$5.29 - $5.29 230 In stock
0.236 in
0.472 in
1.969 in
Black
0.433 in
1.969 in
$6.29 - $6.58 422 In stock
0.197 in
0.335 in
1.575 in
Silver
0.354 in
1.575 in
$6.29 - $6.29 200 In stock
0.197 in
0.335 in
1.575 in
Black
0.354 in
1.575 in
199202 $4.30 - $4.36 164 In stock
0.236 in
0.472 in
1.969 in
Black
0.433 in
1.969 in
$4.23 - $4.28 490 In stock
0.197 in
0.335 in
1.575 in
Black
0.354 in
1.575 in
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Zinc Alloy

099112

Price Range
$6.19 - $5.29

Stock Levels
287 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Overall Width
    1.969 in
  • Stud Length
    0.472 in
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Stainless Steel

099122

Price Range
$5.29 - $5.29

Stock Levels
230 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Overall Width
    1.969 in
  • Stud Length
    0.472 in
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Zinc Alloy

299112

Price Range
$6.58 - $6.29

Stock Levels
422 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Overall Width
    1.575 in
  • Stud Length
    0.335 in
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Stainless Steel

299122

Price Range
$6.29 - $6.29

Stock Levels
200 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Overall Width
    1.575 in
  • Stud Length
    0.335 in
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Nylon

199202

Price Range
$4.36 - $4.30

Stock Levels
164 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Overall Width
    1.969 in
  • Stud Length
    0.472 in
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Nylon

299202

Price Range
$4.28 - $4.23

Stock Levels
490 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Overall Width
    1.575 in
  • Stud Length
    0.335 in