Metal Leaf Hinges are available for applications for flush-mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome-Plated or Black Powder Coated Finish
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Color | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$5.80 - $5.80 | 1548 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
299121 | $6.95 - $6.95 | 1484 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
|
$10.16 - $11.90 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$6.71 - $6.71 | 51 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
$6.95 - $7.25 | 221 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$12.91 - $15.14 | 62 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$6.26 - $6.26 | 183 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
199201 | $5.04 - $5.12 | 95 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
|
$6.26 - $7.36 | 250 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
$12.91 - $15.14 | 23 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$11.99 - $14.02 | 88 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$11.99 - $14.02 | 221 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$6.71 - $7.87 | 233 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
$5.80 - $6.80 | 322 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$10.16 - $11.90 | 143 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
299201 | $4.96 - $5.01 | 244 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue