Menu Search

LED Mount - Square

In stock

These square LED Spacers fit TO-5 to TO-18 LED's. They provide secure mounting of both two- and three-lead devices. They provide protection from heat, shock and vibration. They have a symmetrical design with feet on both sides eliminating the need for specific side rotation. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.0939 - $0.1043 9000 In stock
Square LED Mount - Nylon 6/6; Hole Size 2.4 mm | 0.094 in

18TRM001

Price Range
$0.1043 - $0.0939

Stock Levels
9000 In stock
Attributes
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6