Quantity | Unit price |
---|---|
500 - 9999 | $0.4136 |
10000 - 24999 | $0.3969 |
25000 + | $0.2998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Sizes (All) | #4-40 |
---|---|
Distance Across Flats | 6.4 mm |
Distance Across Flats | 0.250 in |
Internal Thread Length | 4.8 mm |
Internal Thread Length | 0.188 in |
Spacer Length | 25.4 mm |
Spacer Length | 1.000 in |
Thread Length | 4.8 mm |
Thread Length | 0.188 in |
Maximum Operating Temperature | 185 °F |
Maximum Operating Temperature | 85 °C |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Color | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue