Quantity | Unit price |
---|---|
1000 - 9999 | $0.3823 |
10000 - 24999 | $0.3632 |
25000 + | $0.345 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Sizes (All) | M3 x 0.5 |
---|---|
Distance Across Flats | 0.220 in |
Distance Across Flats | 5.6 mm |
Internal Thread Length | 6 mm |
Internal Thread Length | 0.236 in |
Spacer Length | 21 mm |
Spacer Length | 0.827 in |
Thread Length | 0.236 in |
Thread Length | 6 mm |
Maximum Operating Temperature | 185 °F |
Maximum Operating Temperature | 85 °C |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue