Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
NTS-12 | $0.3686 - $0.5411 | 5000 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Natural
|
M3
|
Polyamide 66
|
0.5 in
12.7 mm
|
|
$0.2821 - $0.3125 | 4000 In stock |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.591 in
15 mm
|
||
$0.5175 - $0.5734 | 2000 In stock |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.378 in
35 mm
|
||
$0.6573 - $0.712 | Request the lead time here |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.689 in
17.5 mm
|
||
CBMFTS220A | $0.2357 - $0.261 | 17000 In stock |
0.197 in
5 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.295 in
7.5 mm
|
|
$0.621 - $0.6728 | 1000 In stock |
0.22 in
5.6 mm
|
0.252 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.311 in
7.9 mm
|
||
CBMFTS335A | $0.4987 - $0.5526 | Request the lead time here |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.181 in
30 mm
|
|
$0.2126 - $0.2544 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
HTSN-M3-6-6-2 | $0.4424 - $0.5586 | Request the lead time here |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
Black
|
M3
|
Nylon 6/6
|
0.236 in
6.0 mm
|
|
$0.6312 - $0.7574 | 6800 In stock |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Natural
|
M4
|
Polyamide 66
|
1.461 in
37.1 mm
|
||
$0.303 - $0.3358 | 2000 In stock |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.669 in
17 mm
|
||
$0.1916 - $0.2293 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
$0.1802 - $0.2157 | 5000 In stock |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
CBMFTS240A | $0.2449 - $0.2713 | 2000 In stock |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.413 in
10.5 mm
|
|
$0.5105 - $0.5658 | 2000 In stock |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.299 in
33 mm
|
||
$0.2116 - $0.2534 | 1000 In stock |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$0.1906 - $0.228 | 1000 In stock |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.2621 - $0.3136 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
$0.4871 - $0.5398 | 1000 In stock |
0.236 in
6 mm
|
0.217 in
5.5 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.063 in
27 mm
|
||
$0.2729 - $0.3262 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue