Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
36M40MF012 | $0.1916 - $0.2129 | 9000 In stock |
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
Natural
|
M4 x 0.7
|
Polyamide 6.6
|
0.472 in
12.0 mm
|
|
$0.2127 - $0.2363 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.313 in
33.4 mm
|
||
$0.195 - $0.26 | 1000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
$0.2029 - $0.2254 | 1000 In stock |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
Natural
|
M3.5 x 0.6
|
Polyamide 6.6
|
0.748 in
19.0 mm
|
||
$0.1996 - $0.2217 | 2000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
$0.2566 - $0.2851 | 3000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
36632MF037 | $0.1763 - $0.1959 | 10000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
|
36M30MF008 | $0.1824 - $0.2027 | 21000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.315 in
8.0 mm
|
|
36M30MF020 | $0.2665 - $0.2961 | 86000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.787 in
20.0 mm
|
|
$0.2033 - $0.2259 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
0.600 in
15.2 mm
|
||
$0.2178 - $0.2419 | 2000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
$0.1879 - $0.2088 | 42000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.433 in
11.0 mm
|
||
$0.1996 - $0.2217 | 1000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
$0.1726 - $0.1919 | 1000 In stock |
0.200 in
5.1 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
$0.2712 - $0.3013 | 15500 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.984 in
25.0 mm
|
||
$0.1954 - $0.2171 | 2000 In stock |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
Natural
|
M3.5 x 0.6
|
Polyamide 6.6
|
0.551 in
14.0 mm
|
||
$0.1853 - $0.2058 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.563 in
14.3 mm
|
||
36440MF037 | $0.1763 - $0.1959 | 5900 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
0.375 in
9.5 mm
|
|
$0.2048 - $0.2275 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.375 in
34.9 mm
|
||
$0.2477 - $0.2752 | 2000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue