Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2178 - $0.2419 | 5000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
36M30MF012 | $0.1916 - $0.2129 | 1000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.472 in
12.0 mm
|
|
$0.1824 - $0.2027 | 10000 In stock |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
Natural
|
M3.5 x 0.6
|
Polyamide 6.6
|
0.315 in
8.0 mm
|
||
$0.1916 - $0.2129 | Request the lead time here |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
Natural
|
M3.5 x 0.6
|
Polyamide 6.6
|
0.472 in
12.0 mm
|
||
36440MF050 | $0.1834 - $0.2038 | 1000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
0.500 in
12.7 mm
|
|
$0.2048 - $0.2275 | 10000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
1.375 in
34.9 mm
|
||
36632MF050 | $0.2341 - $0.26 | 4500 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
|
$0.2012 - $0.2236 | 5000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
$0.1763 - $0.1959 | 2000 In stock |
0.270 in
6.9 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
$0.2012 - $0.2236 | 4000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
$0.1843 - $0.2048 | 6000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.394 in
10.0 mm
|
||
$0.2107 - $0.2341 | 6000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.866 in
22.0 mm
|
||
$0.1992 - $0.2213 | 3000 In stock |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
Natural
|
M3.5 x 0.6
|
Polyamide 6.6
|
0.63 in
16.0 mm
|
||
36632MF037 | $0.1763 - $0.1959 | 10000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
|
36M30MF020 | $0.2665 - $0.2961 | 86000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.787 in
20.0 mm
|
|
$0.2127 - $0.2363 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.313 in
33.4 mm
|
||
$0.1996 - $0.2217 | 2000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
$0.1954 - $0.2171 | 2000 In stock |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
Natural
|
M3.5 x 0.6
|
Polyamide 6.6
|
0.551 in
14.0 mm
|
||
$0.1977 - $0.2197 | 6000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
$0.2435 - $0.3246 | 1000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue