Menu Search

Male To Female Standoff - Hexagonal, Plastic

In stock

Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
156 results
Product SKUs information
Item Code Price range Availability Internal Thread Length Distance Across Flats Color Compatible Thread Sizes (All) Full Material Spacer Length View
$0.2525 - $0.2804 3000 In stock
0.188 in
0.250 in
Natural
#4-40
Nylon 6/6
1.000 in
$0.2178 - $0.2419 Request the lead time here
0.375 in
0.250 in
Natural
#8-32
Nylon 6/6
1.500 in
36M30MF012 $0.1916 - $0.2129 1000 In stock
0.189 in
0.236 in
Natural
M3 x 0.5
Polyamide 6.6
0.472 in
$0.1824 - $0.2027 10000 In stock
0.236 in
0.236 in
Natural
M3.5 x 0.6
Polyamide 6.6
0.315 in
$0.1916 - $0.2129 Request the lead time here
0.252 in
0.236 in
Natural
M3.5 x 0.6
Polyamide 6.6
0.472 in
$0.1996 - $0.2217 3000 In stock
0.188 in
0.250 in
Natural
#4-40
Nylon 6/6
1.125 in
$0.1824 - $0.2027 Request the lead time here
0.203 in
0.250 in
Natural
#6-32
Nylon 6/6
0.266 in
$0.1977 - $0.2197 6000 In stock
0.250 in
0.250 in
Natural
#6-32
Nylon 6/6
1.000 in
$0.1936 - $0.215 Request the lead time here
0.252 in
0.236 in
Natural
M3.5 x 0.6
Polyamide 6.6
0.512 in
36632MF087 $0.2477 - $0.2752 1000 In stock
0.250 in
0.250 in
Natural
#6-32
Nylon 6/6
0.875 in
$0.2387 - $0.2652 13500 In stock
0.250 in
0.250 in
Natural
#6-32
Nylon 6/6
0.625 in
$0.2048 - $0.2275 Request the lead time here
0.250 in
0.250 in
Natural
#6-32
Nylon 6/6
1.375 in
$0.1869 - $0.2077 1000 In stock
0.375 in
0.250 in
Natural
#8-32
Nylon 6/6
0.625 in
$0.2477 - $0.2752 2000 In stock
0.375 in
0.250 in
Natural
#8-32
Nylon 6/6
0.875 in
$0.2289 - $0.2544 3000 In stock
0.375 in
0.250 in
Natural
#8-32
Nylon 6/6
2.000 in
$0.202 - $0.2245 23000 In stock
0.189 in
0.236 in
Natural
M3 x 0.5
Polyamide 6.6
0.63 in
$0.2054 - $0.2283 1000 In stock
0.252 in
0.236 in
Natural
M3.5 x 0.6
Polyamide 6.6
0.787 in
$0.2215 - $0.2461 1500 In stock
0.250 in
0.250 in
Natural
#6-32
Nylon 6/6
1.625 in
$0.1552 - $0.1725 Request the lead time here
0.250 in
0.250 in
Natural
#8-32
Nylon 6/6
0.875 in
$0.2253 - $0.2503 10000 In stock
0.375 in
0.250 in
Natural
#8-32
Nylon 6/6
1.750 in
  • of 8
Male To Female Standoff - Nylon 6/6 ; Thread Length 4.7 mm | 0.187 in ; Spacer Length 25.4 mm | 1.000 in

36440MF100

Price Range
$0.2804 - $0.2525

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #4-40
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.188 in
  • Spacer Length
    1.000 in
  • Thread Length
    0.188 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 9.5 mm | 0.375 in ; Spacer Length 38.1 mm | 1.500 in

36832MF150

Price Range
$0.2419 - $0.2178

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.375 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.375 in
Male To Female Standoff - Nylon 6/6 ; Spacer Length 12.0 mm | 0.472 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

36M30MF012

Price Range
$0.2129 - $0.1916

Stock Levels
1000 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3 x 0.5
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.189 in
  • Spacer Length
    0.472 in
  • Thread Length
    0.189 in
Male To Female Standoff - Nylon 6/6 ; Spacer Length 8.0 mm | 0.315 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

36M35MF008

Price Range
$0.2027 - $0.1824

Stock Levels
10000 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3.5 x 0.6
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.236 in
  • Spacer Length
    0.315 in
  • Thread Length
    0.252 in
Male To Female Standoff - Nylon 6/6 ; Spacer Length 12.0 mm | 0.472 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

36M35MF012

Price Range
$0.2129 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3.5 x 0.6
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.252 in
  • Spacer Length
    0.472 in
  • Thread Length
    0.252 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 4.7 mm | 0.187 in ; Spacer Length 28.6 mm | 1.125 in

36440MF112

Price Range
$0.2217 - $0.1996

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #4-40
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.188 in
  • Spacer Length
    1.125 in
  • Thread Length
    0.188 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 6.7 mm | 0.265 in

36632MF026

Price Range
$0.2027 - $0.1824

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.203 in
  • Spacer Length
    0.266 in
  • Thread Length
    0.250 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1.000 in

36632MF100

Price Range
$0.2197 - $0.1977

Stock Levels
6000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Spacer Length
    1.000 in
  • Thread Length
    0.250 in
Male To Female Standoff - Nylon 6/6 ; Spacer Length 13.0 mm | 0.512 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

36M35MF013

Price Range
$0.215 - $0.1936

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3.5 x 0.6
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.252 in
  • Spacer Length
    0.512 in
  • Thread Length
    0.252 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 22.2 mm | 0.875 in

36632MF087

Price Range
$0.2752 - $0.2477

Stock Levels
1000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.250 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 15.9 mm | 0.625 in

36632MF062

Price Range
$0.2652 - $0.2387

Stock Levels
13500 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Spacer Length
    0.625 in
  • Thread Length
    0.250 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 34.9 mm | 1.375 in

36632MF137

Price Range
$0.2275 - $0.2048

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Spacer Length
    1.375 in
  • Thread Length
    0.250 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 9.5 mm | 0.375 in ; Spacer Length 15.9 mm | 0.625 in

36832MF062

Price Range
$0.2077 - $0.1869

Stock Levels
1000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.375 in
  • Spacer Length
    0.625 in
  • Thread Length
    0.375 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 9.5 mm | 0.375 in ; Spacer Length 22.2 mm | 0.875 in

36832MF087

Price Range
$0.2752 - $0.2477

Stock Levels
2000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.375 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.375 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 9.5 mm | 0.375 in ; Spacer Length 50.8 mm | 2.000 in

36832MF200

Price Range
$0.2544 - $0.2289

Stock Levels
3000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.375 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.375 in
Male To Female Standoff - Nylon 6/6 ; Spacer Length 16.0 mm | 0.63 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

36M30MF016

Price Range
$0.2245 - $0.202

Stock Levels
23000 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3 x 0.5
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.189 in
  • Spacer Length
    0.63 in
  • Thread Length
    0.189 in
Male To Female Standoff - Nylon 6/6 ; Spacer Length 20.0 mm | 0.787 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

36M35MF020

Price Range
$0.2283 - $0.2054

Stock Levels
1000 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3.5 x 0.6
  • Distance Across Flats
    0.236 in
  • Internal Thread Length
    0.252 in
  • Spacer Length
    0.787 in
  • Thread Length
    0.252 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 41.3 mm | 1.625 in

36632MF162

Price Range
$0.2461 - $0.2215

Stock Levels
1500 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Spacer Length
    1.625 in
  • Thread Length
    0.250 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 22.2 mm | 0.875 in

36832MF086

Price Range
$0.1725 - $0.1552

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.250 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.375 in
Male To Female Standoff - Nylon 6/6 ; Thread Length 9.5 mm | 0.375 in ; Spacer Length 44.5 mm | 1.750 in

36832MF175

Price Range
$0.2503 - $0.2253

Stock Levels
10000 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Distance Across Flats
    0.250 in
  • Internal Thread Length
    0.375 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.375 in