Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.1159 - $0.7492 | 9379 In stock |
0.218 in
5.5 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1326 - $0.8569 | 9765 In stock |
0.223 in
5.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.1283 - $0.8309 | Request the lead time here |
0.295 in
7.5 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.1646 - $1.066 | 3975 In stock |
0.312 in
7.9 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.0403 - $0.2492 | Request the lead time here |
0.035 in
0.9 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.1038 - $0.6396 | 465 In stock |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| SC018705B | $0.1072 - $0.6617 | 1000 In stock |
0.187 in
4.7 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
|
| $0.1193 - $0.7732 | 1000 In stock |
0.187 in
4.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.1603 - $1.0382 | 4501 In stock |
0.295 in
7.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.1646 - $1.066 | 1000 In stock |
0.340 in
8.6 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1367 - $0.8849 | 1000 In stock |
0.234 in
5.9 mm
|
1.125 in
28.6 mm
|
425 °F
218.3 °C
|
||
| $0.0701 - $0.4325 | Request the lead time here |
0.080 in
2 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
| $0.0826 - $0.51 | 242518 In stock |
0.109 in
2.8 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
| $0.092 - $0.568 | 1000 In stock |
0.148 in
3.8 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.1238 - $0.801 | 2045 In stock |
0.234 in
5.9 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| SC025010C | $0.1283 - $0.8309 | 5596 In stock |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
|
| $0.1685 - $1.0897 | 7140 In stock |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.6958 - $0.7325 | 2000 In stock |
0.187 in
4.7 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.0355 - $0.2194 | 3990 In stock |
0.020 in
0.5 mm
|
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
||
| $0.0733 - $0.4543 | 4006 In stock |
0.093 in
2.4 mm
|
0.750 in
19.1 mm
|
425 °F
218.3 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue